Board configuration.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONF_BOARD_ADM3312_EN |
#define | CONF_BOARD_SPI0 |
#define | CONF_BOARD_SPI0_NPCS0 |
#define | CONF_BOARD_SPI1 |
#define | CONF_BOARD_SPI1_NPCS0 |
#define | CONF_BOARD_TWI0 |
#define | CONF_BOARD_USART_RXD |
#define | CONF_BOARD_USART_TXD |
#define | CONF_BOARD_USB_PORT |
#define CONF_BOARD_ADM3312_EN |
#define CONF_BOARD_SPI0 |
#define CONF_BOARD_SPI0_NPCS0 |
#define CONF_BOARD_SPI1 |
#define CONF_BOARD_SPI1_NPCS0 |
#define CONF_BOARD_TWI0 |
#define CONF_BOARD_USART_RXD |
#define CONF_BOARD_USART_TXD |
#define CONF_BOARD_USB_PORT |