api_msg | This struct contains a function to execute in another thread context and a struct api_msg_msg that serves as an argument for this function |
 api_msg_msg | This struct includes everything that is necessary to execute a function for a netconn in another thread context (mainly used to process netconns in the tcpip_thread context to be thread safe) |
 corCoRoutineControlBlock | |
 dhcp | |
 dhcp_msg | Minimum set of fields of any DHCP message |
 emac_dev_mem | EMAC device memory management struct |
 emac_device | EMAC driver structure |
 emac_options | Input parameters when initializing the emac module mode |
 emac_rx_descriptor | Receive buffer descriptor struct |
  emac_rx_addr | |
   emac_rx_addr_bm | |
  emac_rx_status | |
   emac_rx_status_bm | |
 emac_tx_descriptor | Transmit buffer descriptor struct |
  emac_tx_status | |
   emac_tx_status_bm | |
 eth_addr | |
 eth_hdr | Ethernet header |
 etharp_entry | |
 etharp_hdr | ARP message, see RFC 826 ("Packet format") |
 ethernetif | Helper struct to hold private data used to operate your ethernet interface |
 fd_set | |
 genclk_config | Hardware representation of a set of generic clock parameters |
 HeapRegion | |
 icmp_echo_hdr | This is the standard ICMP header only that the u32_t data is splitted to two u16_t like ICMP echo needs it |
 in_addr | For compatibility with BSD code |
 ip_addr | |
 ip_addr2 | |
 ip_addr_packed | |
 ip_hdr | |
 ip_pcb | |
 ip_reass_helper | This is a helper struct which holds the starting offset and the ending offset of this fragment to easily chain the fragments |
 ip_reassdata | |
 linger | |
 lwip_select_cb | Description for a task waiting in select |
 lwip_setgetsockopt_data | This struct is used to pass data to the set/getsockopt_internal functions running in tcpip_thread context (only a void* is allowed) |
 lwip_sock | Contains all internal pointers and states used for a socket |
 mem | The heap is made up as a list of structs of this type |
 memp | |
 netbuf | |
 netconn | A netconn descriptor |
 netif | Generic data structure used for all lwIP network interfaces |
 pbuf | |
 pbuf_custom | A custom pbuf: like a pbuf, but following a function pointer to free it |
 pbuf_custom_ref | A custom pbuf that holds a reference to another pbuf, which is freed when this custom pbuf is freed |
 pll_config | Hardware-specific representation of PLL configuration |
 QueueDefinition | |
 raw_pcb | |
 s_interrupt_source | Describes a PIO interrupt source, including the PIO instance triggering the interrupt and the associated interrupt handler |
 sam_uart_opt | Option list for UART peripheral initialization |
 sam_usart_opt_t | |
 servent | |
 sockaddr | |
 sockaddr_in | |
 stats_ | |
 stats_igmp | |
 stats_mem | |
 stats_proto | |
 stats_sys | |
 stats_syselem | |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 sys_timeo | |
 tcp_hdr | |
 tcp_listen_pcbs_t | |
 tcp_pcb | |
 tcp_pcb_listen | |
 tcp_seg | |
 tcpip_msg | |
 tftphdr | |
 TimeoutlistPerThread | |
 timers_info | |
 tLED_DESCRIPTOR | |
 tskTaskControlBlock | |
 uart_config_optical | |
 uart_rs232_options | Input parameters when initializing RS232 and similar modes |
 udp_hdr | |
 udp_pcb | |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usart_iso7816_opt_t | |
 usart_spi_opt_t | |
 xEventGroupDefinition | |
 xLIST | |
 xLIST_ITEM | |
 xMEMORY_REGION | |
 xMINI_LIST_ITEM | |
 xSTATIC_EVENT_GROUP | |
 xSTATIC_LIST | |
 xSTATIC_LIST_ITEM | |
 xSTATIC_MINI_LIST_ITEM | |
 xSTATIC_QUEUE | |
 xSTATIC_STREAM_BUFFER | |
 xSTATIC_TCB | |
 xSTATIC_TIMER | |
 xSTREAM_BUFFER | |
 xTASK_PARAMETERS | |
 xTASK_STATUS | |
 xTIME_OUT | |