Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 12]
oPeripheral Parallel Input/Output (PIO) Controller
oPower Management Controller (PMC)
oUniversal Asynchronous Receiver Transceiver (UART)The Universal Asynchronous Receiver Transmitter features a two-pin UART that can be used for communication and trace purposes and offers an ideal medium for in-situ programming solutions
oEthernet Media Access ControllerSee Quickstart guide for EMAC driver.
oPHY component (DM9161A)Driver for the dm9161a component
oUniversal Synchronous AsynchronousReceiver Transmitter (USART)
oStandard I/O (stdio)Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices
oGeneric board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function
oCompiler abstraction layer and code utilitiesCompiler abstraction layer and code utilities for AT91SAM
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
oGeneral Purpose Input/OutputThis is the common API for GPIO
oPower Manager (PM)This is a stub on the SAM Power Manager Control (PMC) for the sleepmgr service
oCommon IOPORT APISee Quick start guide for the common IOPORT service
oClock Management
oxCoRoutineCreateCroutine
ovCoRoutineScheduleCroutine
ocrSTARTCroutine
ocrDELAYCroutine
ocrQUEUE_SEND
ocrQUEUE_RECEIVECroutine
ocrQUEUE_SEND_FROM_ISRCroutine
ocrQUEUE_RECEIVE_FROM_ISRCroutine
oEventGroupAn event group is a collection of bits to which an application can assign a meaning
oxMessageBufferCreateMessage_buffer.h
oxMessageBufferCreateStaticMessage_buffer.h
oxMessageBufferSendMessage_buffer.h
oxMessageBufferSendFromISRMessage_buffer.h
oxMessageBufferReceiveMessage_buffer.h
oxMessageBufferReceiveFromISRMessage_buffer.h
oxMessageBufferResetMessage_buffer.h
oxMessageBufferSpaceAvailableMessage_buffer.h
oxMessageBufferSendCompletedFromISRMessage_buffer.h
oxMessageBufferReceiveCompletedFromISRMessage_buffer.h
oxQueueCreateQueue
oxQueueCreateStaticQueue
oxQueueSendQueue
oxQueueOverwriteQueue
oxQueuePeekQueue
oxQueuePeekFromISRQueue
oxQueueReceiveQueue
ouxQueueMessagesWaitingQueue
ovQueueDeleteQueue
oxQueueSendFromISRQueue
oxQueueOverwriteFromISRQueue
oxQueueReceiveFromISRQueue
ovSemaphoreCreateBinarySemphr
oxSemaphoreCreateBinarySemphr
oxSemaphoreCreateBinaryStaticSemphr
oxSemaphoreTakeSemphr
oxSemaphoreTakeRecursiveSemphr
oxSemaphoreGiveSemphr
oxSemaphoreGiveRecursiveSemphr
oxSemaphoreGiveFromISRSemphr
oxSemaphoreCreateMutexSemphr
oxSemaphoreCreateMutexStaticSemphr
oxSemaphoreCreateRecursiveMutexSemphr
oxSemaphoreCreateRecursiveMutexStaticSemphr
oxSemaphoreCreateCountingSemphr
oxSemaphoreCreateCountingStaticSemphr
ovSemaphoreDeleteSemphr
oxStreamBufferCreateMessage_buffer.h
oxStreamBufferCreateStaticStream_buffer.h
oxStreamBufferSendStream_buffer.h
oxStreamBufferSendFromISRStream_buffer.h
oxStreamBufferReceiveStream_buffer.h
oxStreamBufferReceiveFromISRStream_buffer.h
ovStreamBufferDeleteStream_buffer.h
oxStreamBufferIsFullStream_buffer.h
oxStreamBufferIsEmptyStream_buffer.h
oxStreamBufferResetStream_buffer.h
oxStreamBufferSpacesAvailableStream_buffer.h
oxStreamBufferBytesAvailableStream_buffer.h
oxStreamBufferSetTriggerLevelStream_buffer.h
oxStreamBufferSendCompletedFromISRStream_buffer.h
oxStreamBufferReceiveCompletedFromISRStream_buffer.h
oTaskHandle_tTask
otaskYIELDTask
otaskENTER_CRITICALTask
otaskEXIT_CRITICALTask
otaskDISABLE_INTERRUPTSTask
otaskENABLE_INTERRUPTSTask
oxTaskCreateTask
oxTaskCreateStaticTask
oxTaskCreateRestrictedTask
oxTaskCreateRestrictedStaticTask
ovTaskDeleteTask
ovTaskDelayTask
ovTaskDelayUntilTask
oxTaskAbortDelayTask
ouxTaskPriorityGetTask
ovTaskGetInfoTask
ovTaskPrioritySetTask
ovTaskSuspendTask
ovTaskResumeTask
ovTaskResumeFromISRTask
ovTaskStartSchedulerTask
ovTaskEndSchedulerTask
ovTaskSuspendAllTask
oxTaskResumeAllTask
oxTaskGetTickCountTask
oxTaskGetTickCountFromISRTask
ouxTaskGetNumberOfTasksTask
opcTaskGetNameTask
opcTaskGetHandleTask
ovTaskListTask
ovTaskGetRunTimeStatsTask
oxTaskNotifyTask
oxTaskNotifyWaitTask
oxTaskNotifyGiveTask
oulTaskNotifyTakeTask
oxTaskNotifyStateClearTask
oSAM3/4S/4L/4E/4N/4CM/4C/G Timer Counter (TC) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's Timer Counter functionality
oSAM3/4C/4CM/4CP/4E/4N/4S/G/V71/V70/S70/E70 Reset Controller (RSTC) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's Reset Controller functionality
oEthernet PhyThis is the common API for Ethernet Phy on ARMs
oSerial Interface (Serial)See Quick start guide for Serial Interface service
oUniversal Synchronous Asynchronous ReceiverTransmitter (USART)
\Eth_phy_mii