List Bit definitions: MII_MDINTR.
Macros | |
#define | MII_FDX_CHANGE (1u << 4) |
Reserved: 7 to 5, Reserved. More... | |
#define | MII_FDX_MASK (1u << 11) |
Reserved: 14 to 12, Reserved. More... | |
#define | MII_INTR_MASK (1u << 8) |
Master Interrupt Mask. More... | |
#define | MII_INTR_PEND (1u << 15) |
Interrupt Pending. More... | |
#define | MII_INTR_STATUS (1u << 0) |
Reserved: 1, Reserved. More... | |
#define | MII_LINK_CHANGE (1u << 2) |
Link Status Change Interrupt. More... | |
#define | MII_LINK_MASK (1u << 9) |
Link Interrupt Mask. More... | |
#define | MII_SPD_CHANGE (1u << 3) |
Speed Status Change Interrupt. More... | |
#define | MII_SPD_MASK (1u << 10) |
Speed Interrupt Mask. More... | |
#define MII_FDX_CHANGE (1u << 4) |
Reserved: 7 to 5, Reserved.
Duplex Status Change Interrupt
#define MII_FDX_MASK (1u << 11) |
Reserved: 14 to 12, Reserved.
Full duplex Interrupt Mask
#define MII_INTR_MASK (1u << 8) |
Master Interrupt Mask.
#define MII_INTR_PEND (1u << 15) |
Interrupt Pending.
#define MII_INTR_STATUS (1u << 0) |
Reserved: 1, Reserved.
Interrupt Status
#define MII_LINK_CHANGE (1u << 2) |
Link Status Change Interrupt.
#define MII_LINK_MASK (1u << 9) |
Link Interrupt Mask.
#define MII_SPD_CHANGE (1u << 3) |
Speed Status Change Interrupt.
#define MII_SPD_MASK (1u << 10) |
Speed Interrupt Mask.