Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
FreeRTOS USART Interface Layer for SAM4s-EK Documentation

Introduction

This is the unit test application for the FreeRTOS USART Interface Layer. It consists of test cases for the following functionality:

  • Data read/write on USART bus using FreeRTOS Interface Layer

Main Files

Device Info

All SAM devices can be used. This example has been tested with the following setup:

  • sam3n4c_sam3n_ek
  • sam3s4c_sam3s_ek
  • sam3sd8c_sam3s_ek2
  • sam3u4e_sam3u_ek
  • sam3x8h_sam3x_ek
  • sam4s16c_sam4s_ek
  • sam4c16c_sam4c_ek

Compilation info

This software was written for the GNU GCC and IAR for ARM. Other compilers may or may not work.

Contact Information

For further information, visit Microchip.
Support and FAQ: https://www.microchip.com/support/