Unit tests for FreeRTOS USART Interface Layer.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
#include <stdint.h>
#include <stdbool.h>
#include <board.h>
#include <sysclk.h>
#include <string.h>
#include <unit_test/suite.h>
#include <stdio_serial.h>
#include <usart.h>
#include <conf_test.h>
#include <conf_board.h>
#include <conf_example.h>
#include "FreeRTOS.h"
#include "task.h"
#include "freertos_usart_serial.h"
Macros | |
#define | RX_BUFFER_SIZE (78) |
#define | USART_BAUD_RATE (115200) |
Functions | |
static void | create_usart_tasks (Usart *usart_base, uint16_t stack_depth_words, unsigned portBASE_TYPE task_priority) |
int | main (void) |
Run USART unit tests. More... | |
static void | prvSetupHardware (void) |
static void | run_usart_test (const struct test_case *test) |
static void | usart_echo_tx_task (void *pvParameters) |
static void | usart_task (void *pvParameters) |
void | vApplicationIdleHook (void) |
void | vApplicationMallocFailedHook (void) |
void | vApplicationStackOverflowHook (xTaskHandle pxTask, signed char *pcTaskName) |
void | vApplicationTickHook (void) |
Variables | |
const uint8_t * | echo_strings [] |
static freertos_usart_if | freertos_usart |
static uint8_t | receive_buffer [RX_BUFFER_SIZE] = {0} |
#define RX_BUFFER_SIZE (78) |
Referenced by create_usart_tasks(), run_usart_test(), and usart_echo_tx_task().
#define USART_BAUD_RATE (115200) |
Referenced by create_usart_tasks().
|
static |
int main | ( | void | ) |
Run USART unit tests.
References BOARD_USART, create_usart_tasks(), prvSetupHardware(), tskIDLE_PRIORITY, and vTaskStartScheduler().
|
static |
References uart_rs232_options::baudrate, board_init(), CONF_TEST_BAUDRATE, CONF_TEST_PARITY, CONF_TEST_USART, CONSOLE_UART_ID, stdio_serial_init(), sysclk_enable_peripheral_clock(), and sysclk_init().
Referenced by main().
|
static |
References echo_strings, freertos_usart, freertos_usart_serial_read_packet(), RX_BUFFER_SIZE, and test_assert_true.
Referenced by usart_task().
|
static |
References configASSERT, echo_strings, freertos_usart, freertos_usart_write_packet_async(), portTICK_RATE_MS, portTickType, RX_BUFFER_SIZE, STATUS_OK, UNUSED, vTaskDelay(), vTaskDelete(), xSemaphoreHandle, and xSemaphoreTake.
Referenced by create_usart_tasks().
|
static |
References DEFINE_TEST_ARRAY, DEFINE_TEST_CASE, DEFINE_TEST_SUITE, run_usart_test(), test_suite_run(), UNUSED, and vTaskDelete().
Referenced by create_usart_tasks().
void vApplicationIdleHook | ( | void | ) |
Referenced by portTASK_FUNCTION().
void vApplicationMallocFailedHook | ( | void | ) |
References taskDISABLE_INTERRUPTS.
Referenced by pvPortMalloc().
void vApplicationStackOverflowHook | ( | xTaskHandle | pxTask, |
signed char * | pcTaskName | ||
) |
References taskDISABLE_INTERRUPTS.
void vApplicationTickHook | ( | void | ) |
Referenced by xTaskIncrementTick().
const uint8_t* echo_strings[] |
Referenced by run_usart_test(), and usart_echo_tx_task().
|
static |
Referenced by create_usart_tasks(), run_usart_test(), and usart_echo_tx_task().
|
static |
Referenced by create_usart_tasks().