Here are the data structures with brief descriptions:
 corCoRoutineControlBlock | |
 freertos_dma_tx_control | |
 freertos_pdc_rx_control | |
 freertos_peripheral_options | Define the behaviour of FreeRTOS ASF read and write functions for a peripheral |
 freertos_peripheral_parameters | |
 genclk_config | Hardware representation of a set of generic clock parameters |
 HeapRegion | |
 pdc_packet | PDC data packet for transfer |
 pll_config | Hardware-specific representation of PLL configuration |
 QUEUE_REGISTRY_ITEM | |
 QueueDefinition | |
 s_interrupt_source | Describes a PIO interrupt source, including the PIO instance triggering the interrupt and the associated interrupt handler |
 sam_uart_opt | Option list for UART peripheral initialization |
 sam_usart_opt_t | |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 test_case | A test case |
 test_suite | A test suite |
 tLED_DESCRIPTOR | |
 tmrCallbackParameters | |
 tmrTimerControl | |
 tmrTimerParameters | |
 tmrTimerQueueMessage | |
 tskTaskControlBlock | |
 uart_config_optical | |
 uart_rs232_options | Input parameters when initializing RS232 and similar modes |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usart_iso7816_opt_t | |
 usart_spi_opt_t | |
 xEventGroupDefinition | |
 xLIST | |
 xLIST_ITEM | |
 xMEMORY_REGION | |
 xMINI_LIST_ITEM | |
 xSTATIC_EVENT_GROUP | |
 xSTATIC_LIST | |
 xSTATIC_LIST_ITEM | |
 xSTATIC_MINI_LIST_ITEM | |
 xSTATIC_QUEUE | |
 xSTATIC_STREAM_BUFFER | |
 xSTATIC_TCB | |
 xSTATIC_TIMER | |
 xSTREAM_BUFFER | |
 xTASK_PARAMETERS | |
 xTASK_STATUS | |
 xTIME_OUT | |