Data Fields | |
uint8_t * | pucBuffer |
uint8_t | ucFlags |
UBaseType_t | uxStreamBufferNumber |
volatile size_t | xHead |
size_t | xLength |
volatile size_t | xTail |
volatile TaskHandle_t | xTaskWaitingToReceive |
volatile TaskHandle_t | xTaskWaitingToSend |
size_t | xTriggerLevelBytes |
uint8_t* xSTREAM_BUFFER::pucBuffer |
Referenced by prvInitialiseNewStreamBuffer(), prvReadBytesFromBuffer(), prvWriteBytesToBuffer(), and xStreamBufferReset().
uint8_t xSTREAM_BUFFER::ucFlags |
UBaseType_t xSTREAM_BUFFER::uxStreamBufferNumber |
Referenced by xStreamBufferReset().
volatile size_t xSTREAM_BUFFER::xHead |
Referenced by prvBytesInBuffer(), prvWriteBytesToBuffer(), xStreamBufferIsEmpty(), and xStreamBufferSpacesAvailable().
size_t xSTREAM_BUFFER::xLength |
volatile size_t xSTREAM_BUFFER::xTail |
volatile TaskHandle_t xSTREAM_BUFFER::xTaskWaitingToReceive |
Referenced by xStreamBufferReceive(), and xStreamBufferReset().
volatile TaskHandle_t xSTREAM_BUFFER::xTaskWaitingToSend |
Referenced by xStreamBufferReset(), and xStreamBufferSend().
size_t xSTREAM_BUFFER::xTriggerLevelBytes |