Microchip® Advanced Software Framework

memories_initialization_sam.c File Reference

Initialization of memories (SAM)

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include "compiler.h"
#include "sysclk.h"
#include "conf_board.h"
#include "conf_access.h"
#include "memories_initialization.h"

Functions

void memories_initialization (void)
 Initialize the memories used by examples. More...
 

void memories_initialization ( void  )

Initialize the memories used by examples.

References at45dbx_init(), at45dbx_mem_check(), pmc_enable_periph_clk(), and sysclk_get_cpu_hz().

Referenced by main().