Custom board configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | BOARD_EBI_SDRAM_BASE 0x800000UL |
Base address of SDRAM on board. More... | |
#define | BOARD_EBI_SDRAM_SIZE 0x800000UL |
Size of SDRAM on board, given in bytes. More... | |
#define | CONF_BOARD_ENABLE_USARTC0 |
#define | CONFIG_HAVE_HUGEMEM |
State that huge memory access (beyond 64k RAM) should be enabled. More... | |
#define BOARD_EBI_SDRAM_BASE 0x800000UL |
Base address of SDRAM on board.
#define BOARD_EBI_SDRAM_SIZE 0x800000UL |
Size of SDRAM on board, given in bytes.
#define CONF_BOARD_ENABLE_USARTC0 |
#define CONFIG_HAVE_HUGEMEM |
State that huge memory access (beyond 64k RAM) should be enabled.