Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*assembler.hAssembler abstraction layer and utilities
o*avr8_hugemem.cAccess to huge data memory with 8-bit AVR
o*board.hStandard board header file
o*calendar.cCalendar service
o*calendar.hCalendar
o*ccp.hConfiguration Change Protection write functions
o*clz_ctz.hCLZ/CTZ C implementation
o*compiler.hCommonly used includes, types and macros
o*conf_access.hMemory access control configuration file
o*conf_board.hCustom board configuration
o*conf_clock.hExample specific clock configuration file
o*conf_fatfs.h
o*conf_rtc.hRTC configuration
o*conf_sleepmgr.hChip-specific sleep manager configuration
o*conf_usart_serial.hUSART Serial configuration
o*conf_virtual_mem.hVirtual memory configuration file
o*ctrl_access.c
o*ctrl_access.h
o*diskio.cImplementation of low level disk I/O module skeleton for FatFS
o*diskio.h
o*ebi.cExternal bus interface (EBI) functions
o*ebi.hExternal bus interface (EBI) functions
o*ebi_port.hExternal bus interface (EBI) port/pin configuration
o*fatfs_access_example.cFatFS example
o*fattime.cImplementation of low level disk I/O module skeleton for FatFS
o*ff.c
o*ff.h
o*ffconf.h
o*genclk.hGeneric clock management
o*gpio.hCommon GPIO API
o*avr8/hugemem.hAccess to huge data memory with 8-bit AVR
o*generic/hugemem.hGeneric implementation of huge data memory access
o*hugemem.hHuge data memory space access
o*init.cXMEGA-A1 Xplained board init
o*integer.h
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_avr8.hGlobal interrupt management for 8-bit AVR
o*ioport.hCommon IOPORT service main header file for AVR, UC3 and ARM architectures
o*xmega/ioport.hXMEGA architecture specific IOPORT service implementation header file
o*ioport_compat.cXMEGA legacy IOPORT software compatibility driver interface
o*ioport_compat.hXMEGA legacy IOPORT software compatibility driver interface header file
o*led.h
o*memories_initialization.hDeclaration of memory initialization function used by FatFS example
o*memories_initialization_xmega.cInitialization of memories (XMEGA)
o*mrepeat.hPreprocessor macro repeating utils
o*osc.hOscillator management
o*xmega/osc.hChip-specific oscillator management functions
o*parts.hAtmel part identification macros
o*pll.hPLL management
o*xmega/pll.hChip-specific PLL management functions
o*pmic.hProgrammable Multilevel Interrupt Controller driver
o*preprocessor.hPreprocessor utils
o*progmem.hProgram memory access
o*read.cSystem-specific implementation of the _read function used by the standard library
o*rtc.cAVR XMEGA Real Time Counter driver
o*rtc.hAVR XMEGA Real Time Counter driver definitions
o*serial.hSerial Mode management
o*sleep.hSleep controller driver
o*sleepmgr.cSleep manager
o*sleepmgr.hSleep manager
o*xmega/sleepmgr.hAVR XMEGA Sleep manager implementation
o*status_codes.hStatus code definitions
o*stdio_serial.hCommon Standard I/O Serial Management
o*stringz.hPreprocessor stringizing utils
o*sysclk.cChip-specific system clock management functions
o*sysclk.hSystem clock management
o*xmega/sysclk.hChip-specific system clock management functions
o*tpaste.hPreprocessor token pasting utils
o*usart.cUSART driver for AVR XMEGA
o*usart.hUSART driver for AVR XMEGA
o*usart_serial.cUSART Serial driver functions
o*usart_serial.hThis file defines a useful set of functions for the Serial interface on AVR XMEGA devices
o*virtual_mem.cManagement of the virtual memory
o*virtual_mem.hManagement of the virtual memory
o*write.cSystem-specific implementation of the _write function used by the standard library
o*xmega_a1_xplained.h
o*xmega_gpio.hCommon gpio data/structure for all AVR XMEGA implementations
\*xmega_reset_cause.hChip-specific reset cause functions