Chip-specific system clock management functions.
Copyright (c) 2010-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
void | sysclk_disable_module (enum sysclk_port_id port, uint8_t id) |
Disable the clock to peripheral id on port port. More... | |
void | sysclk_disable_usb (void) |
Disable clock for the USB module. More... | |
void | sysclk_enable_module (enum sysclk_port_id port, uint8_t id) |
Enable the clock to peripheral id on port port. More... | |
void | sysclk_enable_usb (uint8_t frequency) |
Enable clock for the USB module. More... | |
System Clock Initialization | |
void | sysclk_init (void) |
Initialize the synchronous clock system. More... | |
void sysclk_disable_usb | ( | void | ) |
Disable clock for the USB module.
References ccp_write_io(), sysclk_disable_module(), SYSCLK_PORT_GEN, and SYSCLK_USB.
void sysclk_enable_usb | ( | uint8_t | frequency | ) |
Enable clock for the USB module.
frequency | The required USB clock frequency in MHz:
|
References Assert, ccp_write_io(), osc_enable(), osc_enable_autocalibration(), OSC_ID_RC32MHZ, OSC_ID_USBSOF, osc_is_ready(), osc_wait_ready(), pll_enable_config_defaults(), sysclk_enable_module(), SYSCLK_PORT_GEN, and SYSCLK_USB.