Here are the data structures with brief descriptions:
block_status | |
DIR | |
FATFS | |
FIL | |
FILINFO | |
genclk_config | Hardware representation of a set of generic clock parameters |
nand_flash_ecc | NAND Flash ECC layer is called by upper layer, it will call the raw layer to do write/read operations, and do ECC check to the write/read result, it then will feedback the ECC check result to the upper layer |
nand_flash_management | |
nand_flash_map | |
nand_flash_model | |
nand_flash_raw | The raw NAND Flash layer drives hardware-specific Bus Read and Bus Write operations to communicate with the NAND Flash device |
nand_flash_spare_scheme | |
nand_flash_translation | |
pll_config | Hardware-specific representation of PLL configuration |
s_interrupt_source | Describes a PIO interrupt source, including the PIO instance triggering the interrupt and the associated interrupt handler |
sam_uart_opt | Option list for UART peripheral initialization |
sam_usart_opt_t | |
StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
test_case | A test case |
test_suite | A test suite |
tLED_DESCRIPTOR | |
uart_config_optical | |
uart_rs232_options | Input parameters when initializing RS232 and similar modes |
Union16 | 16-bit union |
Union32 | 32-bit union |
Union64 | 64-bit union |
UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
usart_iso7816_opt_t | |
usart_spi_opt_t | |