#include <nand_flash_translation.h>
Data Fields | |
int16_t | logical_mapping_array [NAND_COMMON_MAX_BLOCK_NUMBER] |
int16_t | logical_mapping_block |
struct nand_flash_management | managed |
uint8_t | mapping_change |
uint8_t | reserved |
int16_t nand_flash_map::logical_mapping_array[NAND_COMMON_MAX_BLOCK_NUMBER] |
int16_t nand_flash_map::logical_mapping_block |
struct nand_flash_management nand_flash_map::managed |
uint8_t nand_flash_map::mapping_change |
uint8_t nand_flash_map::reserved |