Microchip® Advanced Software Framework

ili9488_opt_t Struct Reference

Input parameters when initializing ili9488 driver.

#include <ili9488.h>

Data Fields

uint32_t background_color
 lcd background color More...
 
uint32_t foreground_color
 lcd foreground color More...
 
uint32_t ul_height
 lcd height in pixel More...
 
uint32_t ul_width
 lcd width in pixel More...
 

uint32_t ili9488_opt_t::background_color

lcd background color

Referenced by gfx_ili9488_init().

uint32_t ili9488_opt_t::foreground_color

lcd foreground color

Referenced by gfx_ili9488_init(), and ili9488_init().

uint32_t ili9488_opt_t::ul_height

lcd height in pixel

Referenced by gfx_ili9488_init(), and ili9488_init().

uint32_t ili9488_opt_t::ul_width

lcd width in pixel

Referenced by gfx_ili9488_init(), and ili9488_init().