![]() ![]() | Assembler abstraction layer and utilities |
![]() ![]() | |
![]() ![]() | Standard board header file |
![]() ![]() | Configuration Change Protection write functions |
![]() ![]() | CLZ/CTZ C implementation |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | XMEGA-A3BU Xplained board configuration |
![]() ![]() | Chip-specific system clock manager configuration |
![]() ![]() | HX8347A display controller driver default config header |
![]() ![]() | Default configurations for sysfont |
![]() ![]() | Configuration file for the USART in SPI master mode |
![]() ![]() | AVR functions for busy-wait delay loops |
![]() ![]() | Common Delay Service |
![]() ![]() | Graphic library example application |
![]() ![]() | Generic clock management |
![]() ![]() | Graphical library API header file |
![]() ![]() | Generic graphic primitive routines |
![]() ![]() | Generic graphic primitive routines |
![]() ![]() | Graphic service settings for the ET024006DHU panel using the HX8347A display controller |
![]() ![]() | Graphic service settings for the ET024006DHU panel using the HX8347A display controller |
![]() ![]() | Font and text drawing routines |
![]() ![]() | Graphic library API header file |
![]() ![]() | Common GPIO API |
![]() ![]() | HX8347A display controller driver |
![]() ![]() | HX8347A display controller driver |
![]() ![]() | HX8347A display controller register and bitfield definitions |
![]() ![]() | ATxmega128A1 Xplain board init |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for 8-bit AVR |
![]() ![]() | Common IOPORT service main header file for AVR, UC3 and ARM architectures |
![]() ![]() | XMEGA architecture specific IOPORT service implementation header file |
![]() ![]() | XMEGA legacy IOPORT software compatibility driver interface |
![]() ![]() | XMEGA legacy IOPORT software compatibility driver interface header file |
![]() ![]() | |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | Oscillator management |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | Atmel part identification macros |
![]() ![]() | PLL management |
![]() ![]() | Chip-specific PLL management functions |
![]() ![]() | Programmable Multilevel Interrupt Controller driver |
![]() ![]() | Preprocessor utils |
![]() ![]() | Program memory access |
![]() ![]() | |
![]() ![]() | Status code definitions |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | System clock management |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | Graphical font support |
![]() ![]() | Graphical System Font system |
![]() ![]() | Preprocessor token pasting utils |
![]() ![]() | USART driver for AVR XMEGA |
![]() ![]() | USART driver for AVR XMEGA |
![]() ![]() | AVR XMEGA USART in SPI mode driver functions |
![]() ![]() | USART in SPI mode driver functions |
![]() ![]() | AVR XMEGA USART in SPI mode driver functions |
![]() ![]() | Common gpio data/structure for all AVR XMEGA implementations |
![]() ![]() | Chip-specific reset cause functions |
![]() ![]() | XPLAIN board header file |