![]() | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |
![]() | Compiler abstraction layer and code utilities for 8-bit AVR |
![]() ![]() | This group provides a good handful of macros intended to smooth out the differences between various assemblers, similar to what compiler.h does for compilers, except that assemblers tend to be much less standardized than compilers |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This is a driver for global enabling and disabling of interrupts |
![]() ![]() | |
![]() | This collection of macros identify which series and families that the various Atmel parts belong to |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This service provides an interface to drawing graphics on a graphical display |
![]() ![]() | This is hardware specific configuration that configures the graphical service for use with the HX8347A display controller and the ET024006DHU display |
![]() ![]() | This is a library of generic implementations of various graphics primitives |
![]() ![]() | This modules provides functionality for outputting a font to a display |
![]() ![]() ![]() | The system font objects are globally available for a graphical application |
![]() | This is the low level driver for the HX8347A display controller |
![]() | This is the common API for GPIO |
![]() | See Quick start guide for the common IOPORT service |
![]() | This is the common API for USART in SPI mode |
![]() | |
![]() ![]() | Generic clocks are configurable clocks which run outside the system clock domain |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs |
![]() ![]() | See Quick Start Guide for the System Clock Management service (XMEGA) |
![]() | See Quick start guide for CCP driver |
![]() | See reset_cause_quickstart |
![]() | See Quick start guide for USART module |
![]() | See Quick start guide for PMIC driver |
![]() | This module provides simple loop-based delay routines for those applications requiring a brief wait during execution |