![]() | See Quick Start Guide for the mono graphics service |
![]() ![]() | This module is an abstraction layer between the graphic library and the C12832_A1Z monochrome LCD display connected to a ST7565R LCD controller |
![]() ![]() | This is a service providing generic implementations of graphic primitives |
![]() ![]() | This module provides read/write from and to a framebuffer in RAM |
![]() ![]() | This modules provides functionality for outputting a monochrome font to a display |
![]() ![]() ![]() | The system font objects are globally available for a graphical application |
![]() | This is a low level driver for the ST7565R LCD controller |
![]() | This is the common API for GPIO |
![]() | See Quick start guide for the common IOPORT service |
![]() | Compiler abstraction layer and code utilities for 8-bit AVR |
![]() ![]() | This group provides a good handful of macros intended to smooth out the differences between various assemblers, similar to what compiler.h does for compilers, except that assemblers tend to be much less standardized than compilers |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This is a driver for global enabling and disabling of interrupts |
![]() ![]() | |
![]() | This collection of macros identify which series and families that the various Atmel parts belong to |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | |
![]() ![]() | Generic clocks are configurable clocks which run outside the system clock domain |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs |
![]() ![]() | See Quick Start Guide for the System Clock Management service (XMEGA) |
![]() | See Quick start guide for CCP driver |
![]() | See reset_cause_quickstart |
![]() | See Quick Start Guide for the XMEGA NVM Driver |
![]() ![]() | Support functions for the NVM driver |
![]() ![]() | Handling of signature rows |
![]() ![]() | Functions for handling internal EEPROM memory |
![]() ![]() | Functions for handling internal flash memory |
![]() ![]() | Functions for reading fuses and writing lock bits |
![]() | This module provides simple loop-based delay routines for those applications requiring a brief wait during execution |
![]() | This is the common API for USART in SPI mode |
![]() | See Quick start guide for USART module |
![]() | See Quick start guide for PMIC driver |
![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |