Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Example for GFX Monochrome System Font driver on XMEGA-A3BU Xplained Documentation

Introduction

This is an example application for the Font support. It will print a string, with line break, on the display; Hello World!\r\nI'm bored...".

Main Files

Device Info

All AVR devices can be used. This example has been tested with the following setup:

  • XMEGA-A3BU Xplained
  • XMEGA-C3 Xplained

Description of the example application

The example application will upon power up display two text strings on the display; "My name is XXXXXXXX!" "And I'm board...".

Dependencies

Relevant module dependencies for this application are:

Compilation info

This software was written for the GNU GCC and IAR for AVR. Other compilers may or may not work.

Contact Information

For further information, visit Microchip.