Example application for GFX Monochrome System Font (sysfont)
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
Functions | |
int | main (void) |
Main entry of example application. More... | |
int main | ( | void | ) |
Main entry of example application.
Starts off by initializing the system clock before configuring the board and the monochrome graphical system.
After initialization the example will write the "Hello world!\\r\\nI'm board..." string to position 0, 0 on the display. Use the system font sysfont. Afterwards the system busy waits forever in a while true loop.
References board_init(), gfx_mono_draw_string(), gfx_mono_init, sysclk_init(), and sysfont.