Microchip® Advanced Software Framework

conf_ssd1306.h File Reference

SSD1306 display controller driver configuration file.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include <board.h>

Macros

#define SSD1306_CLOCK_SPEED   1000000
 
#define SSD1306_CS_PIN   EXT3_PIN_15
 
#define SSD1306_DC_PIN   EXT3_PIN_5
 
#define SSD1306_DISPLAY_CONTRAST_MAX   40
 
#define SSD1306_DISPLAY_CONTRAST_MIN   30
 
#define SSD1306_RES_PIN   EXT3_PIN_10
 
#define SSD1306_SPI   EXT3_SPI_MODULE
 
#define SSD1306_SPI_INTERFACE
 

#define SSD1306_CLOCK_SPEED   1000000

Referenced by ssd1306_interface_init().

#define SSD1306_CS_PIN   EXT3_PIN_15
#define SSD1306_DC_PIN   EXT3_PIN_5

Referenced by ssd1306_write_data().

#define SSD1306_DISPLAY_CONTRAST_MAX   40
#define SSD1306_DISPLAY_CONTRAST_MIN   30
#define SSD1306_RES_PIN   EXT3_PIN_10

Referenced by ssd1306_hard_reset().

#define SSD1306_SPI_INTERFACE