Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Monochrome graphic library example for XMEGA-A1U Xplained Pro Documentation

Introduction

This is an example application for the Monochrome graphical display system. It will output some random graphic primitives to a connected LCD screen or framebuffer.

Main Files

Device Info

All AVR devices can be used. This example has been tested with the following setup:

  • XMEGA-A3BU Xplained
  • XMEGA-C3 Xplained

Dependencies

Relevant module dependencies for this application are:

Compilation info

This software was written for the GNU GCC and IAR for AVR. Other compilers may or may not work.

Contact Information

For further information, visit Microchip.