Default configurations for gfx_mono_spinctrl.
Copyright (c) 2009-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | GFX_MONO_SPINCTRL_INDICATOR_BITMAP 0xFF, 0x7E, 0x3C, 0x18 |
Spinner indicator. More... | |
#define | GFX_MONO_SPINCTRL_INDICATOR_HEIGHT 8 |
Height of spinner indicator. More... | |
#define | GFX_MONO_SPINCTRL_INDICATOR_WIDTH 4 |
Width of spinner indicator. More... | |
#define | GFX_MONO_SPINCTRL_KEYCODE_BACK 8 |
Keyboard code back. More... | |
#define | GFX_MONO_SPINCTRL_KEYCODE_DOWN 40 |
Keyboard code down. More... | |
#define | GFX_MONO_SPINCTRL_KEYCODE_ENTER 13 |
Keyboard code enter. More... | |
#define | GFX_MONO_SPINCTRL_KEYCODE_UP 38 |
Keyboard code up. More... | |
#define | GFX_MONO_SPINCTRL_SPIN_INDICATOR_BITMAP 0x18, 0x3C, 0x7E, 0xFF |
Spinner value indicator. More... | |
#define | GFX_MONO_SPINCTRL_SPIN_INDICATOR_HEIGHT 8 |
Height of spinner value indicator. More... | |
#define | GFX_MONO_SPINCTRL_SPIN_INDICATOR_WIDTH 4 |
Width of spinner value indicator. More... | |
#define GFX_MONO_SPINCTRL_INDICATOR_BITMAP 0xFF, 0x7E, 0x3C, 0x18 |
Spinner indicator.
#define GFX_MONO_SPINCTRL_INDICATOR_HEIGHT 8 |
Height of spinner indicator.
Referenced by gfx_mono_spinctrl_draw_button(), and gfx_mono_spinctrl_draw_indicator().
#define GFX_MONO_SPINCTRL_INDICATOR_WIDTH 4 |
Width of spinner indicator.
Referenced by gfx_mono_spinctrl_draw(), gfx_mono_spinctrl_draw_button(), and gfx_mono_spinctrl_draw_indicator().
#define GFX_MONO_SPINCTRL_KEYCODE_BACK 8 |
Keyboard code back.
Referenced by gfx_mono_spinctrl_process_key(), gfx_mono_spinctrl_spincollection_process_key(), run_cancel_spinner_spincollection_test(), and run_event_back_spincollection_test().
#define GFX_MONO_SPINCTRL_KEYCODE_DOWN 40 |
Keyboard code down.
Referenced by gfx_mono_spinctrl_process_key(), gfx_mono_spinctrl_spincollection_process_key(), run_cancel_spinner_spincollection_test(), run_event_back_spincollection_test(), run_single_spinner_spincollection_test(), run_three_spinners_spincollection_test(), and run_two_spinners_spincollection_test().
#define GFX_MONO_SPINCTRL_KEYCODE_ENTER 13 |
Keyboard code enter.
Referenced by gfx_mono_spinctrl_process_key(), gfx_mono_spinctrl_spincollection_process_key(), run_cancel_spinner_spincollection_test(), run_event_back_spincollection_test(), run_single_spinner_spincollection_test(), run_three_spinners_spincollection_test(), and run_two_spinners_spincollection_test().
#define GFX_MONO_SPINCTRL_KEYCODE_UP 38 |
#define GFX_MONO_SPINCTRL_SPIN_INDICATOR_BITMAP 0x18, 0x3C, 0x7E, 0xFF |
Spinner value indicator.
#define GFX_MONO_SPINCTRL_SPIN_INDICATOR_HEIGHT 8 |
Height of spinner value indicator.
Referenced by gfx_mono_spinctrl_draw_spin_indicator().
#define GFX_MONO_SPINCTRL_SPIN_INDICATOR_WIDTH 4 |
Width of spinner value indicator.
Referenced by gfx_mono_spinctrl_draw(), and gfx_mono_spinctrl_draw_spin_indicator().