Input parameters when initializing SPI master mode.
#include <usart.h>
Data Fields | |
uint32_t | baudrate |
Set baud rate of the USART in SPI mode. More... | |
uint8_t | data_order |
uint8_t | spimode |
SPI transmission mode. More... | |
uint32_t usart_spi_options::baudrate |
Set baud rate of the USART in SPI mode.
Referenced by usart_init_spi().
uint8_t usart_spi_options::data_order |
Referenced by usart_init_spi().
uint8_t usart_spi_options::spimode |
SPI transmission mode.
Referenced by usart_init_spi().