Atmel Common Sensor Service configuration parameters.
This file defines tunable configuration constants for user selected API features and functions.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
Xplained Platform USART Configuration | |
#define | CONFIG_USART_IF (AVR32_USART2) |
#define | CONFIG_USART_BAUDRATE (115200) |
#define | CONFIG_USART_CHAR_LENGTH (USART_CHSIZE_8BIT_gc) |
#define | CONFIG_USART_PARITY (USART_PMODE_DISABLED_gc) |
#define | CONFIG_USART_STOP_BIT (false) |
Platform TWI and SPI Bus Configuration | |
#define | CONFIG_TWI_MASTER_IF (AVR32_TWIM0) |
#define | CONFIG_SPI_MASTER_IF (AVR32_SPI) |
#define | CONFIG_TWI_BAUDRATE (400000) |
#define | CONFIG_TWI_OFFSET (0) |
#define | CONFIG_SPI_BAUDRATE (12000000) |
#define | CONFIG_SPI_OFFSET (0) |
Development and Debugging Facilities. More... | |
#define CONFIG_SPI_BAUDRATE (12000000) |
#define CONFIG_SPI_MASTER_IF (AVR32_SPI) |
#define CONFIG_SPI_OFFSET (0) |
Development and Debugging Facilities.
#define CONFIG_TWI_BAUDRATE (400000) |
#define CONFIG_TWI_MASTER_IF (AVR32_TWIM0) |
#define CONFIG_TWI_OFFSET (0) |
#define CONFIG_USART_BAUDRATE (115200) |
Referenced by sensor_platform_init().
#define CONFIG_USART_CHAR_LENGTH (USART_CHSIZE_8BIT_gc) |
Referenced by sensor_platform_init().
#define CONFIG_USART_IF (AVR32_USART2) |
Referenced by sensor_platform_init().
#define CONFIG_USART_PARITY (USART_PMODE_DISABLED_gc) |
Referenced by sensor_platform_init().
#define CONFIG_USART_STOP_BIT (false) |
Referenced by sensor_platform_init().