Honeywell HMC5883L 3-axis magnetometer.
This file contains functions for initializing and reading data from a Honeywell HMC5883L 3-axis magnetometer.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
Macros | |
#define | HMC5883L_DATA_RESOLUTION (12) |
#define | HMC5883L_TWI_ADDR (0x1e) |
#define | SCALE_0_9GA (1370) /* 0.9 Ga (1370 counts / Gauss) */ |
Data scaling - varies by range/gain setting. More... | |
#define | SCALE_1_3GA (1090) /* 1.3 Ga (1090 counts / Gauss) */ |
#define | SCALE_1_9GA (820) /* 1.9 Ga (820 counts / Gauss) */ |
#define | SCALE_2_5GA (660) /* 2.5 Ga (660 counts / Gauss) */ |
#define | SCALE_4_0GA (440) /* 4.0 Ga (440 counts / Gauss) */ |
#define | SCALE_4_7GA (390) /* 4.7 Ga (390 counts / Gauss) */ |
#define | SCALE_5_6GA (330) /* 5.6 Ga (330 counts / Gauss) */ |
#define | SCALE_8_1GA (230) /* 8.1 Ga (230 counts / Gauss) */ |
#define | ID_A_DEFAULT (0x48) /* normal value of ID register A */ |
Device ID Definitions. More... | |
#define | ID_B_DEFAULT (0x34) /* normal value of ID register B */ |
#define | ID_C_DEFAULT (0x33) /* normal value of ID register C */ |
#define | HMC5883L_DEV_ID (0x483433) /* combined ID value */ |
#define | HMC5883L_CONFIG_REG_A (0x00) /* configuration register A */ |
HMC5883L Register Addresses. More... | |
#define | HMC5883L_CONFIG_REG_B (0x01) /* configuration register B */ |
#define | HMC5883L_MODE_REG (0x02) /* mode register */ |
#define | HMC5883L_MAG_X_HI (0x03) /* X mag reading - MSB */ |
#define | HMC5883L_MAG_X_LO (0x04) /* X mag reading - LSB */ |
#define | HMC5883L_MAG_Z_HI (0x05) /* Z mag reading - MSB */ |
#define | HMC5883L_MAG_Z_LO (0x06) /* Z mag reading - LSB */ |
#define | HMC5883L_MAG_Y_HI (0x07) /* Y mag reading - MSB */ |
#define | HMC5883L_MAG_Y_LO (0x08) /* Y mag reading - LSB */ |
#define | HMC5883L_STATUS_REG (0x09) /* device status */ |
#define | HMC5883L_ID_REG_A (0x0a) /* ID register A */ |
#define | HMC5883L_ID_REG_B (0x0b) /* ID register B */ |
#define | HMC5883L_ID_REG_C (0x0c) /* ID register C */ |
#define | MEAS_MODE (0x03) /* measurement mode mask (2 bits) */ |
HMC5883L Register Bit Definitions. More... | |
#define | MEAS_MODE_NORM (0x00) /* normal measurement mode */ |
#define | MEAS_MODE_POS (0x01) /* positive bias */ |
#define | MEAS_MODE_NEG (0x02) /* negative bias */ |
#define | DATA_RATE (0x1c) /* data rate mask (3 bits) */ |
#define | DATA_RATE_0_75HZ (0x00) /* 0.75 Hz */ |
#define | DATA_RATE_1_5HZ (0x04) /* 1.5 Hz */ |
#define | DATA_RATE_3HZ (0x08) /* 3 Hz */ |
#define | DATA_RATE_7_5HZ (0x0c) /* 7.5 Hz */ |
#define | DATA_RATE_15HZ (0x10) /* 15 Hz */ |
#define | DATA_RATE_30HZ (0x14) /* 30 Hz */ |
#define | DATA_RATE_75HZ (0x18) /* 75 Hz */ |
#define | MEAS_AVG (0x60) /* sample average mask (2 bits) */ |
#define | MEAS_AVG_1 (0x00) /* output = 1 sample (no avg.) */ |
#define | MEAS_AVG_2 (0x20) /* output = 2 samples averaged */ |
#define | MEAS_AVG_4 (0x40) /* output = 4 samples averaged */ |
#define | MEAS_AVG_8 (0x60) /* output = 8 samples averaged */ |
#define | GAIN_0_9GA (0x00) /* +/- 0.9 Ga (1370 counts/ Gauss) */ |
#define | GAIN_1_3GA (0x20) /* +/- 1.3 Ga (1090 counts/ Gauss) */ |
#define | GAIN_1_9GA (0x40) /* +/- 1.9 Ga (820 counts / Gauss) */ |
#define | GAIN_2_5GA (0x60) /* +/- 2.5 Ga (660 counts / Gauss) */ |
#define | GAIN_4_0GA (0x80) /* +/- 4.0 Ga (440 counts / Gauss) */ |
#define | GAIN_4_7GA (0xa0) /* +/- 4.7 Ga (390 counts / Gauss) */ |
#define | GAIN_5_6GA (0xc0) /* +/- 5.6 Ga (330 counts / Gauss) */ |
#define | GAIN_8_1GA (0xe0) /* +/- 8.1 Ga (230 counts / Gauss) */ |
#define | MODE_CONTIN (0x00) /* continuous conversion mode */ |
#define | MODE_SINGLE (0x01) /* single measurement mode */ |
#define | MODE_IDLE (0x02) /* idle mode */ |
#define | MODE_SLEEP (0x03) /* sleep mode */ |
#define | STATUS_RDY (0x01) /* data ready */ |
#define | STATUS_LOCK (0x02) /* data output locked */ |
#define | HMC5883L_TEST_GAIN GAIN_2_5GA /* gain value during self-test */ |
#define | HMC5883L_TEST_X_MIN 550 /* min X */ |
#define | HMC5883L_TEST_X_NORM 766 /* normal X */ |
#define | HMC5883L_TEST_X_MAX 850 /* max X */ |
#define | HMC5883L_TEST_Y_MIN 550 /* min Y */ |
#define | HMC5883L_TEST_Y_NORM 766 /* normal Y */ |
#define | HMC5883L_TEST_Y_MAX 850 /* max Y */ |
#define | HMC5883L_TEST_Z_MIN 550 /* min Z */ |
#define | HMC5883L_TEST_Z_NORM 713 /* normal Z */ |
#define | HMC5883L_TEST_Z_MAX 850 /* max Z */ |
Functions | |
bool | hmc5883l_init (sensor_t *, int) |
Honeywell HMC5883L magnetometer driver initialization. More... | |
#define DATA_RATE (0x1c) /* data rate mask (3 bits) */ |
Referenced by hmc5883l_set_bandwidth().
#define DATA_RATE_0_75HZ (0x00) /* 0.75 Hz */ |
#define DATA_RATE_15HZ (0x10) /* 15 Hz */ |
Referenced by hmc5883l_init(), and hmc5883l_selftest().
#define DATA_RATE_1_5HZ (0x04) /* 1.5 Hz */ |
#define DATA_RATE_30HZ (0x14) /* 30 Hz */ |
#define DATA_RATE_3HZ (0x08) /* 3 Hz */ |
#define DATA_RATE_75HZ (0x18) /* 75 Hz */ |
#define DATA_RATE_7_5HZ (0x0c) /* 7.5 Hz */ |
#define GAIN_0_9GA (0x00) /* +/- 0.9 Ga (1370 counts/ Gauss) */ |
#define GAIN_1_3GA (0x20) /* +/- 1.3 Ga (1090 counts/ Gauss) */ |
#define GAIN_1_9GA (0x40) /* +/- 1.9 Ga (820 counts / Gauss) */ |
#define GAIN_2_5GA (0x60) /* +/- 2.5 Ga (660 counts / Gauss) */ |
#define GAIN_4_0GA (0x80) /* +/- 4.0 Ga (440 counts / Gauss) */ |
#define GAIN_4_7GA (0xa0) /* +/- 4.7 Ga (390 counts / Gauss) */ |
#define GAIN_5_6GA (0xc0) /* +/- 5.6 Ga (330 counts / Gauss) */ |
#define GAIN_8_1GA (0xe0) /* +/- 8.1 Ga (230 counts / Gauss) */ |
#define HMC5883L_CONFIG_REG_A (0x00) /* configuration register A */ |
HMC5883L Register Addresses.
Referenced by hmc5883l_init(), hmc5883l_selftest(), and hmc5883l_set_bandwidth().
#define HMC5883L_CONFIG_REG_B (0x01) /* configuration register B */ |
Referenced by hmc5883l_selftest(), and hmc5883l_set_range().
#define HMC5883L_DATA_RESOLUTION (12) |
Referenced by hmc5883l_init().
#define HMC5883L_DEV_ID (0x483433) /* combined ID value */ |
Referenced by hmc5883l_init().
#define HMC5883L_ID_REG_A (0x0a) /* ID register A */ |
Referenced by hmc5883l_device_id().
#define HMC5883L_ID_REG_B (0x0b) /* ID register B */ |
#define HMC5883L_ID_REG_C (0x0c) /* ID register C */ |
#define HMC5883L_MAG_X_HI (0x03) /* X mag reading - MSB */ |
Referenced by hmc5883l_get_data().
#define HMC5883L_MAG_X_LO (0x04) /* X mag reading - LSB */ |
#define HMC5883L_MAG_Y_HI (0x07) /* Y mag reading - MSB */ |
#define HMC5883L_MAG_Y_LO (0x08) /* Y mag reading - LSB */ |
#define HMC5883L_MAG_Z_HI (0x05) /* Z mag reading - MSB */ |
#define HMC5883L_MAG_Z_LO (0x06) /* Z mag reading - LSB */ |
#define HMC5883L_MODE_REG (0x02) /* mode register */ |
Referenced by hmc5883l_get_data(), hmc5883l_init(), and hmc5883l_selftest().
#define HMC5883L_STATUS_REG (0x09) /* device status */ |
#define HMC5883L_TEST_GAIN GAIN_2_5GA /* gain value during self-test */ |
Referenced by hmc5883l_selftest().
#define HMC5883L_TEST_X_MAX 850 /* max X */ |
Referenced by hmc5883l_selftest().
#define HMC5883L_TEST_X_MIN 550 /* min X */ |
Referenced by hmc5883l_selftest().
#define HMC5883L_TEST_X_NORM 766 /* normal X */ |
Referenced by hmc5883l_calibrate().
#define HMC5883L_TEST_Y_MAX 850 /* max Y */ |
Referenced by hmc5883l_selftest().
#define HMC5883L_TEST_Y_MIN 550 /* min Y */ |
Referenced by hmc5883l_selftest().
#define HMC5883L_TEST_Y_NORM 766 /* normal Y */ |
Referenced by hmc5883l_calibrate().
#define HMC5883L_TEST_Z_MAX 850 /* max Z */ |
Referenced by hmc5883l_selftest().
#define HMC5883L_TEST_Z_MIN 550 /* min Z */ |
Referenced by hmc5883l_selftest().
#define HMC5883L_TEST_Z_NORM 713 /* normal Z */ |
Referenced by hmc5883l_calibrate().
#define HMC5883L_TWI_ADDR (0x1e) |
#define ID_A_DEFAULT (0x48) /* normal value of ID register A */ |
Device ID Definitions.
#define ID_B_DEFAULT (0x34) /* normal value of ID register B */ |
#define ID_C_DEFAULT (0x33) /* normal value of ID register C */ |
#define MEAS_AVG (0x60) /* sample average mask (2 bits) */ |
#define MEAS_AVG_1 (0x00) /* output = 1 sample (no avg.) */ |
Referenced by hmc5883l_selftest().
#define MEAS_AVG_2 (0x20) /* output = 2 samples averaged */ |
#define MEAS_AVG_4 (0x40) /* output = 4 samples averaged */ |
#define MEAS_AVG_8 (0x60) /* output = 8 samples averaged */ |
#define MEAS_MODE (0x03) /* measurement mode mask (2 bits) */ |
HMC5883L Register Bit Definitions.
#define MEAS_MODE_NEG (0x02) /* negative bias */ |
Referenced by hmc5883l_selftest().
#define MEAS_MODE_NORM (0x00) /* normal measurement mode */ |
Referenced by hmc5883l_init().
#define MEAS_MODE_POS (0x01) /* positive bias */ |
Referenced by hmc5883l_selftest().
#define MODE_CONTIN (0x00) /* continuous conversion mode */ |
Referenced by hmc5883l_init().
#define MODE_IDLE (0x02) /* idle mode */ |
#define MODE_SINGLE (0x01) /* single measurement mode */ |
Referenced by hmc5883l_get_data(), and hmc5883l_selftest().
#define MODE_SLEEP (0x03) /* sleep mode */ |
#define SCALE_0_9GA (1370) /* 0.9 Ga (1370 counts / Gauss) */ |
Data scaling - varies by range/gain setting.
#define SCALE_1_3GA (1090) /* 1.3 Ga (1090 counts / Gauss) */ |
#define SCALE_1_9GA (820) /* 1.9 Ga (820 counts / Gauss) */ |
#define SCALE_2_5GA (660) /* 2.5 Ga (660 counts / Gauss) */ |
#define SCALE_4_0GA (440) /* 4.0 Ga (440 counts / Gauss) */ |
#define SCALE_4_7GA (390) /* 4.7 Ga (390 counts / Gauss) */ |
#define SCALE_5_6GA (330) /* 5.6 Ga (330 counts / Gauss) */ |
#define SCALE_8_1GA (230) /* 8.1 Ga (230 counts / Gauss) */ |
#define STATUS_LOCK (0x02) /* data output locked */ |
#define STATUS_RDY (0x01) /* data ready */ |
Honeywell HMC5883L magnetometer driver initialization.
This is the main initialization function for the HMC5883L device.
sensor | Address of a sensor device descriptor. |
resvd | Reserved value. |
References sensor_hal::bandwidth, sensor_map_t::bandwidth_Hz, sensor_hal::bus, DATA_RATE_15HZ, sensor_data_t::device, sensor_desc::drv, sensor_device_t::func, sensor_desc::hal, hmc5883l_calibrate(), HMC5883L_CONFIG_REG_A, HMC5883L_DATA_RESOLUTION, HMC5883L_DEV_ID, hmc5883l_device_id(), hmc5883l_ioctl(), HMC5883L_MODE_REG, hmc5883l_read(), hmc5883l_selftest(), hmc5883l_set_bandwidth(), hmc5883l_set_range(), index_130uT, index_15hz, MEAS_MODE_NORM, MODE_CONTIN, nvram_read(), cal_data_t::offsets, sensor_hal::range, sensor_map_t::range_units, sensor_funcs_t::read, sensor_hal::resolution, sensor_bus_put, SENSOR_CAPS_3_AXIS, SENSOR_CAPS_SELFTEST, SENSOR_SCALE_micro, SENSOR_UNITS_tesla, SENSOR_VENDOR_HONEYWELL, bus_desc_t::status, STATUS_OK, vector3_t::x, vector3_t::y, and vector3_t::z.