Human interface on EVK1105 :
- PWR led is on when power present
- Led 0 is on when USB OTG cable is plugged in
- Led 1 is controlled by the Android Application
- Led 2 is controlled by the Android Application
- Led 3 is controlled by the Android Application
- Display is controlled by the Android Application
- Status of Buttons is send to the Android Application