Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*board.hStandard board header file
o*cellphone.cUser Interface
o*cellphone.hUser Interface
o*compiler.hCommonly used includes, types and macros
o*conf_aoa.hAndroid Open Accessory configuration
o*conf_board.hBoard configuration
o*conf_clock.hChip-specific system clock manager configuration
o*conf_ebi.hCONF_EBI EBI/SMC driver for AVR32 UC3
o*conf_et024006dhu.h
o*conf_sleepmgr.hSleep manager configuration
o*conf_usb_host.hUSB host configuration file
o*cycle_counter.h
o*delay.hCommon Delay Service
o*eic.c
o*eic.h
o*et024006dhu.c
o*et024006dhu.h
o*evk1105.hAT32UC3A EVK1105 board header file
o*flashc.cFLASHC driver for AVR32 UC3
o*flashc.hFLASHC driver for AVR32 UC3
o*genclk.hGeneric clock management
o*uc3a0_a1/genclk.hChip-specific generic clock management
o*gpio.c
o*gpio.h
o*init.c
o*intc.cINTC software driver for AVR UC3 devices
o*intc.hINTC software driver API for AVR UC3 devices
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_avr32.hGlobal interrupt management for 32-bit AVR
o*led.c
o*led.h
o*main.cMain file of the USB Android Accessory Example
o*main.hMain Header File
o*mrepeat.h
o*osc.hOscillator management
o*uc3a0_a1/osc.hChip-specific oscillator management functions
o*parts.hAtmel part identification macros
o*pll.hPLL management
o*uc3a0_a1/pll.hChip-specific PLL definitions
o*pm.c
o*pm.h
o*pm_conf_clocks.c
o*power_clocks_lib.c
o*power_clocks_lib.h
o*preprocessor.h
o*pwm.c
o*pwm.h
o*qt1081.h
o*rtc.c
o*rtc.h
o*sleep.hSleep mode access
o*sleepmgr.cAVR UC3 Sleep manager implementation
o*sleepmgr.hSleep manager
o*uc3/sleepmgr.hAVR UC3 Sleep manager implementation
o*smc.c
o*smc.h
o*smc_et024006dhu.h
o*spi.c
o*spi.h
o*status_codes.hStatus code definitions
o*stringz.h
o*sysclk.cChip-specific system clock management functions
o*sysclk.hSystem clock management
o*uc3a0_a1/sysclk.hChip-specific system clock management functions
o*tpaste.h
o*trampoline_uc3.h
o*uc3d_defines_fix.hMissing Toolchain Definition for UC3 D header files
o*uc3l3_l4_defines_fix.hMissing Toolchain Definition for UC3 L3 and UC3 L4 header files
o*uhc.cUSB Host Controller (UHC)
o*uhc.hInterface of the USB Host Controller (UHC)
o*uhd.hCommon API for USB Host Drivers (UHD)
o*uhi.hCommon API for USB Host Interface
o*uhi_aoa.cAndroid Open Accessory
o*uhi_aoa.hAndroid Open Accessory Header File
o*ui.cUser Interface
o*ui.hCommon User Interface for USB host Android Open Accessory Protocol
o*usb_atmel.hAll USB VIDs and PIDs from Atmel USB applications
o*usb_connector.cUser Interface
o*usb_connector.hUser Interface
o*usb_protocol.hUSB protocol definitions
o*usb_protocol_aoa.hUSB Android Open Accessory protocol definitions
o*usbb_host.cUSB host driver Compliance with common driver UHD
o*usbb_host.hUSBB Host Driver header file
\*usbb_otg.hUSBB OTG Driver header file