Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
EVK1105 USB Android Accessory Application Documentation

Human interface on EVK1105 :

Introduction

This example shows how to implement a USB host for the Android Open Accessory Protocol on a Atmel MCU with a USB module.

Startup

After loading firmware, connect the board (EVK1105) to an Android device (supporting Android Open Accessory protocol). The accessory will automatically connect to the Android device

About example

  • PWR led is on when power present
  • Led 0 is on when USB OTG cable is plugged in
  • Led 1 is controlled by the Android Application
  • Led 2 is controlled by the Android Application
  • Led 3 is controlled by the Android Application
  • Display is controlled by the Android Application
  • Status of Buttons is send to the Android Application