#include <qt60168.h>
Data Fields | |
unsigned char | bs |
Burst Spacing. More... | |
unsigned char | crc |
CRC. More... | |
qt60168_key_cfg_t | key_cfg [QT60168_MAX_NUMBER_OF_KEYS] |
unsigned short | lsl |
Lower Signal Limit. More... | |
unsigned char | msync |
Mains Sync. More... | |
unsigned char qt60168_setups_block_t::bs |
Burst Spacing.
Referenced by qt60168_setup().
unsigned char qt60168_setups_block_t::crc |
CRC.
Referenced by qt60168_init().
qt60168_key_cfg_t qt60168_setups_block_t::key_cfg[QT60168_MAX_NUMBER_OF_KEYS] |
Referenced by qt60168_setup().
unsigned short qt60168_setups_block_t::lsl |
Lower Signal Limit.
Referenced by qt60168_setup().
unsigned char qt60168_setups_block_t::msync |
Mains Sync.
Referenced by qt60168_setup().