genclk_config | Hardware representation of a set of generic clock parameters |
pll_config | Hardware-specific representation of PLL configuration |
s_interrupt_source | Describes a PIO interrupt source, including the PIO instance triggering the interrupt and the associated interrupt handler |
sam_usart_opt_t | |
StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
tLED_DESCRIPTOR | |
udc_config_speed_t | Configuration descriptor and UDI link for one USB speed |
udc_config_t | All information about the USB Device |
udc_desc_t | Structure for USB Device Configuration Descriptor |
udc_string_desc_t | USB device string descriptor Structure used to transfer ASCII strings to USB String descriptor structure |
udd_ctrl_request_t | Global variable to give and record information of the setup request management |
udd_ep_job_t | Structure definition about job registered on an endpoint |
udi_api_t | UDI API |
udi_cdc_comm_desc_t | Communication Class interface descriptor |
udi_cdc_data_desc_t | Data Class interface descriptor |
Union16 | 16-bit union |
Union32 | 32-bit union |
Union64 | 64-bit union |
UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
usart_iso7816_opt_t | |
usart_spi_opt_t | |
usb_association_desc_t | Standard USB Interface Association Descriptor structure |
usb_cdc_acm_desc_t | CDC ACM Functional Descriptor |
usb_cdc_call_mgmt_desc_t | CDC Call Management Functional Descriptor |
usb_cdc_control_signal_t | Control signal structure |
usb_cdc_hdr_desc_t | CDC Header Functional Descriptor |
usb_cdc_line_coding_t | Line Coding structure |
usb_cdc_notify_msg_t | |
usb_cdc_notify_serial_state_t | Hardware handshake support (cdc spec 1.1 chapter 6.3.5) |
usb_cdc_union_desc_t | CDC Union Functional Descriptor |
usb_conf_desc_t | Standard USB configuration descriptor structure |
usb_dev_bos_desc_t | USB Device BOS descriptor structure |
usb_dev_capa_ext_desc_t | USB Device Capabilities - USB 2.0 Extension Descriptor structure |
usb_dev_desc_t | Standard USB device descriptor structure |
usb_dev_lpm_desc_t | USB Device LPM Descriptor structure |
usb_dev_qual_desc_t | Standard USB device qualifier descriptor structure |
usb_ep_desc_t | Standard USB endpoint descriptor structure |
usb_iad_desc_t | Standard USB association descriptor structure |
usb_iface_desc_t | Standard USB interface descriptor structure |
usb_setup_req_t | A USB Device SETUP request |
usb_str_desc_t | A standard USB string descriptor structure |
usb_str_lgid_desc_t | |