Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
USB Protocol Definitions

This module defines constants and data structures provided by the USB 2.0 specification.

Modules

 Communication Device Class Definitions
 

Data Structures

struct  usb_association_desc_t
 Standard USB Interface Association Descriptor structure. More...
 
struct  usb_conf_desc_t
 Standard USB configuration descriptor structure. More...
 
struct  usb_dev_bos_desc_t
 USB Device BOS descriptor structure. More...
 
struct  usb_dev_capa_ext_desc_t
 USB Device Capabilities - USB 2.0 Extension Descriptor structure. More...
 
struct  usb_dev_desc_t
 Standard USB device descriptor structure. More...
 
struct  usb_dev_lpm_desc_t
 USB Device LPM Descriptor structure. More...
 
struct  usb_dev_qual_desc_t
 Standard USB device qualifier descriptor structure. More...
 
struct  usb_ep_desc_t
 Standard USB endpoint descriptor structure. More...
 
struct  usb_iad_desc_t
 Standard USB association descriptor structure. More...
 
struct  usb_iface_desc_t
 Standard USB interface descriptor structure. More...
 
struct  usb_setup_req_t
 A USB Device SETUP request. More...
 
struct  usb_str_desc_t
 A standard USB string descriptor structure. More...
 
struct  usb_str_lgid_desc_t
 

Macros

#define HIRD_1025_US   13
 
#define HIRD_1100_US   14
 
#define HIRD_1175_US   15
 
#define HIRD_125_US   1
 
#define HIRD_200_US   2
 
#define HIRD_275_US   3
 
#define HIRD_350_US   4
 
#define HIRD_425_US   5
 
#define HIRD_500_US   6
 
#define HIRD_50_US   0
 
#define HIRD_575_US   7
 
#define HIRD_650_US   8
 
#define HIRD_725_US   9
 
#define HIRD_800_US   10
 
#define HIRD_875_US   11
 
#define HIRD_950_US   12
 
#define USB_CONFIG_ATTR_BUS_POWERED   (0 << 6)
 Bus-powered. More...
 
#define USB_CONFIG_ATTR_MUST_SET   (1 << 7)
 Must always be set. More...
 
#define USB_CONFIG_ATTR_REMOTE_WAKEUP   (1 << 5)
 remote wakeup supported More...
 
#define USB_CONFIG_ATTR_SELF_POWERED   (1 << 6)
 Self-powered. More...
 
#define USB_CONFIG_MAX_POWER(ma)   (((ma) + 1) / 2)
 Max power in mA. More...
 
#define USB_EP_ADDR_MASK   0x0f
 Mask selecting the index part of an endpoint address. More...
 
#define USB_EP_DIR_IN   0x80
 Endpoint transfer direction is IN. More...
 
#define USB_EP_DIR_OUT   0x00
 Endpoint transfer direction is OUT. More...
 
#define USB_LPM_ATTRIBUT_BLINKSTATE(value)   ((value & 0xF) << 0)
 
#define USB_LPM_ATTRIBUT_BLINKSTATE_L1   USB_LPM_ATTRIBUT_BLINKSTATE(1)
 
#define USB_LPM_ATTRIBUT_BLINKSTATE_MASK   (0xF << 0)
 Fields definition from a LPM TOKEN. More...
 
#define USB_LPM_ATTRIBUT_FIRD(value)   ((value & 0xF) << 4)
 
#define USB_LPM_ATTRIBUT_FIRD_MASK   (0xF << 4)
 
#define USB_LPM_ATTRIBUT_REMOTEWAKE(value)   ((value & 1) << 8)
 
#define USB_LPM_ATTRIBUT_REMOTEWAKE_MASK   (1 << 8)
 
#define USB_MAX_DESC_LEN   255
 Maximum length in bytes of a USB descriptor. More...
 
#define USB_REQ_DIR_IN   (1<<7)
 Device to host. More...
 
#define USB_REQ_DIR_MASK   (1<<7)
 Mask. More...
 
#define USB_REQ_DIR_OUT   (0<<7)
 USB request data transfer direction (bmRequestType) More...
 
#define USB_REQ_RECIP_DEVICE   (0<<0)
 USB recipient codes (bmRequestType) More...
 
#define USB_REQ_RECIP_ENDPOINT   (2<<0)
 Recipient endpoint. More...
 
#define USB_REQ_RECIP_INTERFACE   (1<<0)
 Recipient interface. More...
 
#define USB_REQ_RECIP_MASK   (0x1F)
 Mask. More...
 
#define USB_REQ_RECIP_OTHER   (3<<0)
 Recipient other. More...
 
#define USB_REQ_TYPE_CLASS   (1<<5)
 Class-specific request. More...
 
#define USB_REQ_TYPE_MASK   (3<<5)
 Mask. More...
 
#define USB_REQ_TYPE_STANDARD   (0<<5)
 USB request types (bmRequestType) More...
 
#define USB_REQ_TYPE_VENDOR   (2<<5)
 Vendor-specific request. More...
 
#define USB_V2_0   0x0200
 Value for field bcdUSB. More...
 
#define USB_V2_1   0x0201
 USB Specification version 2.01. More...
 

Typedefs

typedef uint8_t usb_add_t
 USB address identifier. More...
 
typedef uint8_t usb_ep_t
 Endpoint identifier. More...
 

Enumerations

enum  usb_capability_extension_attr { USB_DC_EXT_LPM = 0x00000002 }
 USB Device Capability - USB 2.0 Extension To fill bmAttributes field of usb_capa_ext_desc_t structure. More...
 
enum  usb_capability_type { USB_DC_USB20_EXTENSION = 0x02 }
 USB Device Capability types. More...
 
enum  usb_descriptor_type {
  USB_DT_DEVICE = 1,
  USB_DT_CONFIGURATION = 2,
  USB_DT_STRING = 3,
  USB_DT_INTERFACE = 4,
  USB_DT_ENDPOINT = 5,
  USB_DT_DEVICE_QUALIFIER = 6,
  USB_DT_OTHER_SPEED_CONFIGURATION = 7,
  USB_DT_INTERFACE_POWER = 8,
  USB_DT_OTG = 9,
  USB_DT_IAD = 0x0B,
  USB_DT_BOS = 0x0F,
  USB_DT_DEVICE_CAPABILITY = 0x10
}
 Standard USB descriptor types. More...
 
enum  usb_device_feature {
  USB_DEV_FEATURE_REMOTE_WAKEUP = 1,
  USB_DEV_FEATURE_TEST_MODE = 2,
  USB_DEV_FEATURE_OTG_B_HNP_ENABLE = 3,
  USB_DEV_FEATURE_OTG_A_HNP_SUPPORT = 4,
  USB_DEV_FEATURE_OTG_A_ALT_HNP_SUPPORT = 5
}
 Standard USB device feature flags. More...
 
enum  usb_device_hs_test_mode {
  USB_DEV_TEST_MODE_J = 1,
  USB_DEV_TEST_MODE_K = 2,
  USB_DEV_TEST_MODE_SE0_NAK = 3,
  USB_DEV_TEST_MODE_PACKET = 4,
  USB_DEV_TEST_MODE_FORCE_ENABLE = 5
}
 Test Mode possible on HS USB device. More...
 
enum  usb_device_status {
  USB_DEV_STATUS_BUS_POWERED = 0,
  USB_DEV_STATUS_SELF_POWERED = 1,
  USB_DEV_STATUS_REMOTEWAKEUP = 2
}
 Standard USB device status flags. More...
 
enum  usb_endpoint_feature { USB_EP_FEATURE_HALT = 0 }
 Standard USB endpoint feature/status flags. More...
 
enum  usb_endpoint_status { USB_EP_STATUS_HALTED = 1 }
 Standard USB endpoint status flags. More...
 
enum  usb_ep_type {
  USB_EP_TYPE_CONTROL = 0x00,
  USB_EP_TYPE_ISOCHRONOUS = 0x01,
  USB_EP_TYPE_BULK = 0x02,
  USB_EP_TYPE_INTERRUPT = 0x03,
  USB_EP_TYPE_MASK = 0x03
}
 Standard USB endpoint transfer types. More...
 
enum  usb_interface_status { USB_IFACE_STATUS_RESERVED = 0 }
 Standard USB Interface status flags. More...
 
enum  usb_langid { USB_LANGID_EN_US = 0x0409 }
 Standard USB language IDs for string descriptors. More...
 
enum  usb_reqid {
  USB_REQ_GET_STATUS = 0,
  USB_REQ_CLEAR_FEATURE = 1,
  USB_REQ_SET_FEATURE = 3,
  USB_REQ_SET_ADDRESS = 5,
  USB_REQ_GET_DESCRIPTOR = 6,
  USB_REQ_SET_DESCRIPTOR = 7,
  USB_REQ_GET_CONFIGURATION = 8,
  USB_REQ_SET_CONFIGURATION = 9,
  USB_REQ_GET_INTERFACE = 10,
  USB_REQ_SET_INTERFACE = 11,
  USB_REQ_SYNCH_FRAME = 12
}
 Standard USB requests (bRequest) More...
 
enum  usb_test_mode_selector {
  USB_TEST_J = 0x01,
  USB_TEST_K = 0x02,
  USB_TEST_SE0_NAK = 0x03,
  USB_TEST_PACKET = 0x04,
  USB_TEST_FORCE_ENABLE = 0x05
}
 Standard USB Test Mode Selectors. More...
 

Generic definitions (Class, subclass and protocol)

#define NO_CLASS   0x00
 
#define CLASS_VENDOR_SPECIFIC   0xFF
 
#define NO_SUBCLASS   0x00
 
#define NO_PROTOCOL   0x00
 

IAD (Interface Association Descriptor) constants

#define CLASS_IAD   0xEF
 
#define SUB_CLASS_IAD   0x02
 
#define PROTOCOL_IAD   0x01
 

#define CLASS_IAD   0xEF
#define CLASS_VENDOR_SPECIFIC   0xFF
#define HIRD_1025_US   13
#define HIRD_1100_US   14
#define HIRD_1175_US   15
#define HIRD_125_US   1
#define HIRD_200_US   2
#define HIRD_275_US   3
#define HIRD_350_US   4
#define HIRD_425_US   5
#define HIRD_500_US   6
#define HIRD_50_US   0
#define HIRD_575_US   7
#define HIRD_650_US   8
#define HIRD_725_US   9
#define HIRD_800_US   10
#define HIRD_875_US   11
#define HIRD_950_US   12
#define NO_CLASS   0x00
#define NO_PROTOCOL   0x00
#define NO_SUBCLASS   0x00
#define PROTOCOL_IAD   0x01
#define SUB_CLASS_IAD   0x02
#define USB_CONFIG_ATTR_BUS_POWERED   (0 << 6)

Bus-powered.

#define USB_CONFIG_ATTR_MUST_SET   (1 << 7)

Must always be set.

#define USB_CONFIG_ATTR_REMOTE_WAKEUP   (1 << 5)

remote wakeup supported

#define USB_CONFIG_ATTR_SELF_POWERED   (1 << 6)

Self-powered.

#define USB_CONFIG_MAX_POWER (   ma)    (((ma) + 1) / 2)

Max power in mA.

#define USB_EP_ADDR_MASK   0x0f
#define USB_EP_DIR_IN   0x80

Endpoint transfer direction is IN.

Referenced by udd_ep_alloc(), udd_ep_finish_job(), and udd_ep_set_halt().

#define USB_EP_DIR_OUT   0x00

Endpoint transfer direction is OUT.

#define USB_LPM_ATTRIBUT_BLINKSTATE (   value)    ((value & 0xF) << 0)
#define USB_LPM_ATTRIBUT_BLINKSTATE_L1   USB_LPM_ATTRIBUT_BLINKSTATE(1)
#define USB_LPM_ATTRIBUT_BLINKSTATE_MASK   (0xF << 0)

Fields definition from a LPM TOKEN.

#define USB_LPM_ATTRIBUT_FIRD (   value)    ((value & 0xF) << 4)
#define USB_LPM_ATTRIBUT_FIRD_MASK   (0xF << 4)
#define USB_LPM_ATTRIBUT_REMOTEWAKE (   value)    ((value & 1) << 8)
#define USB_LPM_ATTRIBUT_REMOTEWAKE_MASK   (1 << 8)
#define USB_MAX_DESC_LEN   255

Maximum length in bytes of a USB descriptor.

The maximum length of a USB descriptor is limited by the 8-bit bLength field.

#define USB_REQ_DIR_IN   (1<<7)

Device to host.

Referenced by udi_cdc_comm_enable().

#define USB_REQ_DIR_MASK   (1<<7)

Mask.

#define USB_REQ_DIR_OUT   (0<<7)

USB request data transfer direction (bmRequestType)

Host to device

#define USB_REQ_RECIP_DEVICE   (0<<0)

USB recipient codes (bmRequestType)

Recipient device

Referenced by udc_reqstd().

#define USB_REQ_RECIP_ENDPOINT   (2<<0)

Recipient endpoint.

Referenced by udc_process_setup(), and udc_reqstd().

#define USB_REQ_RECIP_INTERFACE   (1<<0)

Recipient interface.

Referenced by udc_process_setup(), udc_reqstd(), and udi_cdc_comm_enable().

#define USB_REQ_RECIP_MASK   (0x1F)

Mask.

#define USB_REQ_RECIP_OTHER   (3<<0)

Recipient other.

#define USB_REQ_TYPE_CLASS   (1<<5)

Class-specific request.

Referenced by udi_cdc_comm_enable(), and udi_cdc_comm_setup().

#define USB_REQ_TYPE_MASK   (3<<5)

Mask.

#define USB_REQ_TYPE_STANDARD   (0<<5)

USB request types (bmRequestType)

Standard request

Referenced by udc_process_setup().

#define USB_REQ_TYPE_VENDOR   (2<<5)

Vendor-specific request.

#define USB_V2_0   0x0200

Value for field bcdUSB.

USB Specification version 2.00

#define USB_V2_1   0x0201

USB Specification version 2.01.

typedef uint8_t usb_add_t

USB address identifier.

typedef uint8_t usb_ep_t

Endpoint identifier.

USB Device Capability - USB 2.0 Extension To fill bmAttributes field of usb_capa_ext_desc_t structure.

Enumerator
USB_DC_EXT_LPM 

USB Device Capability types.

Enumerator
USB_DC_USB20_EXTENSION 

Standard USB descriptor types.

Enumerator
USB_DT_DEVICE 
USB_DT_CONFIGURATION 
USB_DT_STRING 
USB_DT_INTERFACE 
USB_DT_ENDPOINT 
USB_DT_DEVICE_QUALIFIER 
USB_DT_OTHER_SPEED_CONFIGURATION 
USB_DT_INTERFACE_POWER 
USB_DT_OTG 
USB_DT_IAD 
USB_DT_BOS 
USB_DT_DEVICE_CAPABILITY 

Standard USB device feature flags.

Note
valid for SetFeature request.
Enumerator
USB_DEV_FEATURE_REMOTE_WAKEUP 

Remote wakeup enabled.

USB_DEV_FEATURE_TEST_MODE 

USB test mode.

USB_DEV_FEATURE_OTG_B_HNP_ENABLE 
USB_DEV_FEATURE_OTG_A_HNP_SUPPORT 
USB_DEV_FEATURE_OTG_A_ALT_HNP_SUPPORT 

Test Mode possible on HS USB device.

Note
valid for USB_DEV_FEATURE_TEST_MODE request.
Enumerator
USB_DEV_TEST_MODE_J 
USB_DEV_TEST_MODE_K 
USB_DEV_TEST_MODE_SE0_NAK 
USB_DEV_TEST_MODE_PACKET 
USB_DEV_TEST_MODE_FORCE_ENABLE 

Standard USB device status flags.

Enumerator
USB_DEV_STATUS_BUS_POWERED 
USB_DEV_STATUS_SELF_POWERED 
USB_DEV_STATUS_REMOTEWAKEUP 

Standard USB endpoint feature/status flags.

Enumerator
USB_EP_FEATURE_HALT 

Standard USB endpoint status flags.

Enumerator
USB_EP_STATUS_HALTED 

Standard USB endpoint transfer types.

Enumerator
USB_EP_TYPE_CONTROL 
USB_EP_TYPE_ISOCHRONOUS 
USB_EP_TYPE_BULK 
USB_EP_TYPE_INTERRUPT 
USB_EP_TYPE_MASK 

Standard USB Interface status flags.

Enumerator
USB_IFACE_STATUS_RESERVED 
enum usb_langid

Standard USB language IDs for string descriptors.

Enumerator
USB_LANGID_EN_US 

English (United States)

enum usb_reqid

Standard USB requests (bRequest)

Enumerator
USB_REQ_GET_STATUS 
USB_REQ_CLEAR_FEATURE 
USB_REQ_SET_FEATURE 
USB_REQ_SET_ADDRESS 
USB_REQ_GET_DESCRIPTOR 
USB_REQ_SET_DESCRIPTOR 
USB_REQ_GET_CONFIGURATION 
USB_REQ_SET_CONFIGURATION 
USB_REQ_GET_INTERFACE 
USB_REQ_SET_INTERFACE 
USB_REQ_SYNCH_FRAME 

Standard USB Test Mode Selectors.

Enumerator
USB_TEST_J 
USB_TEST_K 
USB_TEST_SE0_NAK 
USB_TEST_PACKET 
USB_TEST_FORCE_ENABLE