Default descriptors for a USB Device with a single interface CDC.
Copyright (c) 2009-2018 Microchip Technology Inc. and its subsidiaries.
Data Structures | |
struct | udc_desc_t |
Structure for USB Device Configuration Descriptor. More... | |
Macros | |
#define | UDI_CDC_API(index, unused) |
#define | UDI_CDC_DESC_FS(index, unused) |
#define | UDI_CDC_DESC_HS(index, unused) |
#define | UDI_CDC_DESC_STRUCTURE(index, unused) |
#define | USB_DEVICE_NB_INTERFACE (2*UDI_CDC_PORT_NB) |
Two interfaces for a CDC device. More... | |
#define | USB_VERSION USB_V2_0 |
Variables | |
COMPILER_WORD_ALIGNED UDC_DESC_STORAGE udc_desc_t | udc_desc_fs |
USB Device Configuration Descriptor filled for full and high speed. More... | |
COMPILER_WORD_ALIGNED UDC_DESC_STORAGE udc_desc_t | udc_desc_hs |
COMPILER_WORD_ALIGNED UDC_DESC_STORAGE usb_dev_desc_t | udc_device_desc |
USB Device Descriptor. More... | |
COMPILER_WORD_ALIGNED UDC_DESC_STORAGE usb_dev_qual_desc_t | udc_device_qual |
USB Device Qualifier Descriptor for HS. More... | |
UDC structures which content all USB Device definitions | |
UDC_DESC_STORAGE udi_api_t * | udi_apis [USB_DEVICE_NB_INTERFACE] |
Associate an UDI for each USB interface. More... | |
UDC_DESC_STORAGE udc_config_speed_t | udc_config_fs [1] |
Add UDI with USB Descriptors FS & HS. More... | |
UDC_DESC_STORAGE udc_config_speed_t | udc_config_hs [1] |
UDC_DESC_STORAGE udc_config_t | udc_config |
Add all information about USB Device in global structure for UDC. More... | |
#define UDI_CDC_API | ( | index, | |
unused | |||
) |
#define UDI_CDC_DESC_FS | ( | index, | |
unused | |||
) |
#define UDI_CDC_DESC_HS | ( | index, | |
unused | |||
) |
#define UDI_CDC_DESC_STRUCTURE | ( | index, | |
unused | |||
) |