board.h | Standard board header file |
compiler.h | Commonly used includes, types and macros |
conf_board.h | Board configuration |
conf_clock.h | SAM4S clock configuration |
conf_example.h | Example configuration |
conf_sleepmgr.h | Sleep manager configuration |
conf_usb.h | USB configuration file for CDC application |
genclk.h | Generic clock management |
sam4s/genclk.h | Chip-specific generic clock management |
gpio.h | Common GPIO API |
init.c | SAM4S-EK2 board init |
interrupt.h | Global interrupt management for 8- and 32-bit AVR |
interrupt_sam_nvic.c | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
interrupt_sam_nvic.h | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
io.h | Arch file for SAM |
ioport.h | Common IOPORT service main header file for AVR, UC3 and ARM architectures |
ioport_pio.h | SAM architecture specific IOPORT service implementation header file |
led.c | SAM4S-EK2 LEDs support package |
led.h | SAM4S-EK2 LEDs support package |
main.c | CDC Application Main functions |
main.h | Main functions |
matrix.c | Matrix driver for SAM |
matrix.h | Matrix driver for SAM |
mrepeat.h | Preprocessor macro repeating utils |
osc.h | Oscillator management |
sam4s/osc.h | Chip-specific oscillator management functions |
parts.h | Atmel part identification macros |
pio.c | Parallel Input/Output (PIO) Controller driver for SAM |
pio.h | Parallel Input/Output (PIO) Controller driver for SAM |
pio_handler.c | Parallel Input/Output (PIO) interrupt handler for SAM |
pio_handler.h | Parallel Input/Output (PIO) interrupt handler for SAM |
pll.h | PLL management |
sam4s/pll.h | Chip-specific PLL definitions |
pmc.c | Power Management Controller (PMC) driver for SAM |
pmc.h | Power Management Controller (PMC) driver for SAM |
preprocessor.h | Preprocessor utils |
sam4s_ek2.h | SAM4S-EK2 Board Definition |
sam_gpio.h | GPIO service for SAM |
sleep.c | Sleep mode access |
sleep.h | Sleep mode access |
sleepmgr.c | SAM3/SAM4 Sleep manager implementation |
sam/sleepmgr.h | SAM3/SAM4 Sleep manager implementation |
sleepmgr.h | Sleep manager |
status_codes.h | Status code definitions |
stringz.h | Preprocessor stringizing utils |
sysclk.c | Chip-specific system clock management functions |
sam4s/sysclk.h | Chip-specific system clock management functions |
sysclk.h | System clock management |
tpaste.h | Preprocessor token pasting utils |
uart.h | UART functions |
uart_sam.c | UART functions |
udc.c | USB Device Controller (UDC) |
udc.h | Interface of the USB Device Controller (UDC) |
udc_desc.h | Common API for USB Device Interface |
udd.h | Common API for USB Device Drivers (UDD) |
udi.h | Common API for USB Device Interface |
udi_cdc.c | USB Device Communication Device Class (CDC) interface |
udi_cdc.h | USB Device Communication Device Class (CDC) interface definitions |
udi_cdc_conf.h | Default CDC configuration for a USB Device with a single interface |
udi_cdc_desc.c | Default descriptors for a USB Device with a single interface CDC |
udp_device.c | USB Device Driver for UDP |
udp_device.h | USB Device Driver for UDP |
ui.c | User Interface |
ui.h | Common User Interface for CDC application |
usart.c | Universal Synchronous Asynchronous Receiver Transmitter (USART) driver for SAM |
usart.h | Universal Synchronous Asynchronous Receiver Transmitter (USART) driver for SAM |
usb_atmel.h | All USB VIDs and PIDs from Atmel USB applications |
usb_protocol.h | USB protocol definitions |
usb_protocol_cdc.h | USB Communication Device Class (CDC) protocol definitions |