USB device endpoint callback status parameter structure.
#include <usb.h>
Data Fields | |
uint8_t | endpoint_address |
uint16_t | out_buffer_size |
uint16_t | received_bytes |
uint16_t | sent_bytes |
uint8_t usb_endpoint_callback_parameter::endpoint_address |
uint16_t usb_endpoint_callback_parameter::out_buffer_size |
Referenced by _usb_device_interrupt_handler(), and udd_ep_trans_out_next().
uint16_t usb_endpoint_callback_parameter::received_bytes |
Referenced by _usb_device_interrupt_handler(), _usb_ep0_on_setup(), udd_ctrl_out_received(), and udd_ep_trans_out_next().
uint16_t usb_endpoint_callback_parameter::sent_bytes |
Referenced by _usb_device_interrupt_handler(), and udd_ep_trans_in_next().