HID Descriptor.
#include <usb_protocol_hid.h>
Data Fields | |
le16_t | bcdHID |
Binary Coded Decimal Spec. release. More... | |
uint8_t | bCountryCode |
Hardware target country. More... | |
uint8_t | bDescriptorType |
HID descriptor type. More... | |
uint8_t | bLength |
Size of this descriptor in bytes. More... | |
uint8_t | bNumDescriptors |
Number of HID class descriptors to follow. More... | |
uint8_t | bRDescriptorType |
Report descriptor type. More... | |
le16_t | wDescriptorLength |
Total length of Report descriptor. More... | |
le16_t usb_hid_descriptor_t::bcdHID |
Binary Coded Decimal Spec. release.
uint8_t usb_hid_descriptor_t::bCountryCode |
Hardware target country.
uint8_t usb_hid_descriptor_t::bDescriptorType |
HID descriptor type.
uint8_t usb_hid_descriptor_t::bLength |
Size of this descriptor in bytes.
uint8_t usb_hid_descriptor_t::bNumDescriptors |
Number of HID class descriptors to follow.
uint8_t usb_hid_descriptor_t::bRDescriptorType |
Report descriptor type.
le16_t usb_hid_descriptor_t::wDescriptorLength |
Total length of Report descriptor.