Microchip® Advanced Software Framework

evk1100.h File Reference
#include "compiler.h"
#include "led.h"

Macros

#define LED_COUNT   8
 Number of LEDs. More...
 
Oscillator Definitions
#define FOSC32   32768
 Osc32 frequency: Hz. More...
 
#define OSC32_STARTUP   AVR32_PM_OSCCTRL32_STARTUP_8192_RCOSC
 Osc32 startup time: RCOsc periods. More...
 
#define FOSC0   12000000
 Osc0 frequency: Hz. More...
 
#define OSC0_STARTUP   AVR32_PM_OSCCTRL0_STARTUP_2048_RCOSC
 Osc0 startup time: RCOsc periods. More...
 
Board-specific configuration parameters

The following definitions must be provided by the board code for all working oscillators on the board.

#define BOARD_OSC0_HZ   12000000
 Clock frequency of OSC0 in Hz. More...
 
#define BOARD_OSC0_STARTUP_US   17000
 Startup time of OSC0 in microseconds. More...
 
#define BOARD_OSC0_IS_XTAL   true
 OSC0 uses a crystal, not an external clock. More...
 
#define BOARD_OSC32_HZ   32768
 Clock frequency of OSC32 in Hz. More...
 
#define BOARD_OSC32_STARTUP_US   71000
 Startup time of OSC32 in microseconds. More...
 
#define BOARD_OSC32_IS_XTAL   true
 OSC32 uses a crystal, not an external clock. More...
 
SDRAM Definitions
#define SDRAM_PART_HDR   "mt48lc16m16a2tg7e/mt48lc16m16a2tg7e.h"
 Part header file of used SDRAM(s). More...
 
#define SDRAM_DBW   16
 Data bus width to use the SDRAM(s) with (16 or 32 bits; always 16 bits on UC3). More...
 
USB Definitions
#define USB_ID   AVR32_USBB_USB_ID_0_0
 Multiplexed pin used for USB_ID: AVR32_USBB_USB_ID_x_x. More...
 
#define USB_VBOF   AVR32_USBB_USB_VBOF_0_1
 Multiplexed pin used for USB_VBOF: AVR32_USBB_USB_VBOF_x_x. More...
 
#define USB_VBOF_ACTIVE_LEVEL   LOW
 Active level of the USB_VBOF output pin. More...
 
#define USB_OVERCURRENT_DETECT_PIN   AVR32_PIN_PX33
 USB overcurrent detection pin. More...
 
GPIO Connections of LEDs
#define LED0_GPIO   AVR32_PIN_PB27
 
#define LED1_GPIO   AVR32_PIN_PB28
 
#define LED2_GPIO   AVR32_PIN_PB29
 
#define LED3_GPIO   AVR32_PIN_PB30
 
#define LED4_GPIO   AVR32_PIN_PB19
 
#define LED5_GPIO   AVR32_PIN_PB20
 
#define LED6_GPIO   AVR32_PIN_PB21
 
#define LED7_GPIO   AVR32_PIN_PB22
 
PWM Channels of LEDs
#define LED0_PWM   (-1)
 
#define LED1_PWM   (-1)
 
#define LED2_PWM   (-1)
 
#define LED3_PWM   (-1)
 
#define LED4_PWM   0
 
#define LED5_PWM   1
 
#define LED6_PWM   2
 
#define LED7_PWM   3
 
PWM Functions of LEDs
#define LED0_PWM_FUNCTION   (-1)
 
#define LED1_PWM_FUNCTION   (-1)
 
#define LED2_PWM_FUNCTION   (-1)
 
#define LED3_PWM_FUNCTION   (-1)
 
#define LED4_PWM_FUNCTION   AVR32_PWM_0_FUNCTION
 
#define LED5_PWM_FUNCTION   AVR32_PWM_1_FUNCTION
 
#define LED6_PWM_FUNCTION   AVR32_PWM_2_FUNCTION
 
#define LED7_PWM_FUNCTION   AVR32_PWM_3_FUNCTION
 
Color Identifiers of LEDs to Use with LED Functions
#define LED_MONO0_GREEN   LED0
 
#define LED_MONO1_GREEN   LED1
 
#define LED_MONO2_GREEN   LED2
 
#define LED_MONO3_GREEN   LED3
 
#define LED_BI0_GREEN   LED5
 
#define LED_BI0_RED   LED4
 
#define LED_BI1_GREEN   LED7
 
#define LED_BI1_RED   LED6
 
GPIO Connections of Push Buttons
#define GPIO_PUSH_BUTTON_0   AVR32_PIN_PX16
 
#define GPIO_PUSH_BUTTON_0_PRESSED   0
 
#define GPIO_PUSH_BUTTON_1   AVR32_PIN_PX19
 
#define GPIO_PUSH_BUTTON_1_PRESSED   0
 
#define GPIO_PUSH_BUTTON_2   AVR32_PIN_PX22
 
#define GPIO_PUSH_BUTTON_2_PRESSED   0
 
GPIO Connections of the Joystick
#define GPIO_JOYSTICK_PUSH   AVR32_PIN_PA20
 
#define GPIO_JOYSTICK_PUSH_PRESSED   0
 
#define GPIO_JOYSTICK_LEFT   AVR32_PIN_PA25
 
#define GPIO_JOYSTICK_LEFT_PRESSED   0
 
#define GPIO_JOYSTICK_RIGHT   AVR32_PIN_PA28
 
#define GPIO_JOYSTICK_RIGHT_PRESSED   0
 
#define GPIO_JOYSTICK_UP   AVR32_PIN_PA26
 
#define GPIO_JOYSTICK_UP_PRESSED   0
 
#define GPIO_JOYSTICK_DOWN   AVR32_PIN_PA27
 
#define GPIO_JOYSTICK_DOWN_PRESSED   0
 
ADC Connection of the Potentiometer
#define ADC_POTENTIOMETER_CHANNEL   1
 
#define ADC_POTENTIOMETER_PIN   AVR32_ADC_AD_1_PIN
 
#define ADC_POTENTIOMETER_FUNCTION   AVR32_ADC_AD_1_FUNCTION
 
ADC Connection of the Temperature Sensor
#define ADC_TEMPERATURE_CHANNEL   0
 
#define ADC_TEMPERATURE_PIN   AVR32_ADC_AD_0_PIN
 
#define ADC_TEMPERATURE_FUNCTION   AVR32_ADC_AD_0_FUNCTION
 
ADC Connection of the Light Sensor
#define ADC_LIGHT_CHANNEL   2
 
#define ADC_LIGHT_PIN   AVR32_ADC_AD_2_PIN
 
#define ADC_LIGHT_FUNCTION   AVR32_ADC_AD_2_FUNCTION
 
SPI Connections of the DIP204 LCD
#define DIP204_SPI   (&AVR32_SPI1)
 
#define DIP204_SPI_NPCS   2
 
#define DIP204_SPI_SCK_PIN   AVR32_SPI1_SCK_0_0_PIN
 
#define DIP204_SPI_SCK_FUNCTION   AVR32_SPI1_SCK_0_0_FUNCTION
 
#define DIP204_SPI_MISO_PIN   AVR32_SPI1_MISO_0_0_PIN
 
#define DIP204_SPI_MISO_FUNCTION   AVR32_SPI1_MISO_0_0_FUNCTION
 
#define DIP204_SPI_MOSI_PIN   AVR32_SPI1_MOSI_0_0_PIN
 
#define DIP204_SPI_MOSI_FUNCTION   AVR32_SPI1_MOSI_0_0_FUNCTION
 
#define DIP204_SPI_NPCS_PIN   AVR32_SPI1_NPCS_2_0_PIN
 
#define DIP204_SPI_NPCS_FUNCTION   AVR32_SPI1_NPCS_2_0_FUNCTION
 
GPIO and PWM Connections of the DIP204 LCD Backlight
#define DIP204_BACKLIGHT_PIN   AVR32_PIN_PB18
 
#define DIP204_PWM_CHANNEL   6
 
#define DIP204_PWM_PIN   AVR32_PWM_6_PIN
 
#define DIP204_PWM_FUNCTION   AVR32_PWM_6_FUNCTION
 
SPI Connections of the AT45DBX Data Flash Memory
#define AT45DBX_SPI   (&AVR32_SPI1)
 
#define AT45DBX_SPI_NPCS   0
 
#define AT45DBX_SPI_SCK_PIN   AVR32_SPI1_SCK_0_0_PIN
 
#define AT45DBX_SPI_SCK_FUNCTION   AVR32_SPI1_SCK_0_0_FUNCTION
 
#define AT45DBX_SPI_MISO_PIN   AVR32_SPI1_MISO_0_0_PIN
 
#define AT45DBX_SPI_MISO_FUNCTION   AVR32_SPI1_MISO_0_0_FUNCTION
 
#define AT45DBX_SPI_MOSI_PIN   AVR32_SPI1_MOSI_0_0_PIN
 
#define AT45DBX_SPI_MOSI_FUNCTION   AVR32_SPI1_MOSI_0_0_FUNCTION
 
#define AT45DBX_SPI_NPCS0_PIN   AVR32_SPI1_NPCS_0_0_PIN
 
#define AT45DBX_SPI_NPCS0_FUNCTION   AVR32_SPI1_NPCS_0_0_FUNCTION
 
GPIO and SPI Connections of the SD/MMC Connector
#define SD_MMC_SPI_MEM_CNT   1
 
#define SD_MMC_0_CD_GPIO   AVR32_PIN_PA02
 
#define SD_MMC_0_CD_DETECT_VALUE   1
 
#define SD_MMC_0_WP_GPIO   AVR32_PIN_PA07
 
#define SD_MMC_0_WP_DETECT_VALUE   0
 
#define SD_MMC_SPI_0_CS   1
 
#define SD_MMC_CARD_DETECT_PIN   SD_MMC_0_CD_GPIO
 
#define SD_MMC_WRITE_PROTECT_PIN   SD_MMC_0_WP_GPIO
 
#define SD_MMC_SPI_NPCS   SD_MMC_SPI_0_CS
 
#define SD_MMC_SPI   (&AVR32_SPI1)
 
#define SD_MMC_SPI_SCK_PIN   AVR32_SPI1_SCK_0_0_PIN
 
#define SD_MMC_SPI_SCK_FUNCTION   AVR32_SPI1_SCK_0_0_FUNCTION
 
#define SD_MMC_SPI_MISO_PIN   AVR32_SPI1_MISO_0_0_PIN
 
#define SD_MMC_SPI_MISO_FUNCTION   AVR32_SPI1_MISO_0_0_FUNCTION
 
#define SD_MMC_SPI_MOSI_PIN   AVR32_SPI1_MOSI_0_0_PIN
 
#define SD_MMC_SPI_MOSI_FUNCTION   AVR32_SPI1_MOSI_0_0_FUNCTION
 
#define SD_MMC_SPI_NPCS_PIN   AVR32_SPI1_NPCS_1_0_PIN
 
#define SD_MMC_SPI_NPCS_FUNCTION   AVR32_SPI1_NPCS_1_0_FUNCTION
 
USART connections to GPIO
#define USART   (&AVR32_USART1)
 
#define USART_RXD_PIN   AVR32_USART1_RXD_0_0_PIN
 
#define USART_RXD_FUNCTION   AVR32_USART1_RXD_0_0_FUNCTION
 
#define USART_TXD_PIN   AVR32_USART1_TXD_0_0_PIN
 
#define USART_TXD_FUNCTION   AVR32_USART1_TXD_0_0_FUNCTION
 
#define USART_IRQ   AVR32_USART1_IRQ
 
#define USART_IRQ_GROUP   AVR32_USART1_IRQ_GROUP
 
#define USART_SYSCLK   SYSCLK_USART1
 
#define USART0   (&AVR32_USART0)
 
#define USART0_RXD_PIN   AVR32_USART0_RXD_0_0_PIN
 
#define USART0_RXD_FUNCTION   AVR32_USART0_RXD_0_0_FUNCTION
 
#define USART0_TXD_PIN   AVR32_USART0_TXD_0_0_PIN
 
#define USART0_TXD_FUNCTION   AVR32_USART0_TXD_0_0_FUNCTION
 
#define USART0_IRQ   AVR32_USART0_IRQ
 
#define USART0_IRQ_GROUP   AVR32_USART0_IRQ_GROUP
 
#define USART0_SYSCLK   SYSCLK_USART0
 
TWI Connections of the Spare TWI Connector
#define SPARE_TWI   (&AVR32_TWI)
 
#define SPARE_TWI_SCL_PIN   AVR32_TWI_SCL_0_0_PIN
 
#define SPARE_TWI_SCL_FUNCTION   AVR32_TWI_SCL_0_0_FUNCTION
 
#define SPARE_TWI_SDA_PIN   AVR32_TWI_SDA_0_0_PIN
 
#define SPARE_TWI_SDA_FUNCTION   AVR32_TWI_SDA_0_0_FUNCTION
 
SPI Connections of the Spare SPI Connector
#define SPARE_SPI   (&AVR32_SPI0)
 
#define SPARE_SPI_NPCS   0
 
#define SPARE_SPI_SCK_PIN   AVR32_SPI0_SCK_0_0_PIN
 
#define SPARE_SPI_SCK_FUNCTION   AVR32_SPI0_SCK_0_0_FUNCTION
 
#define SPARE_SPI_MISO_PIN   AVR32_SPI0_MISO_0_0_PIN
 
#define SPARE_SPI_MISO_FUNCTION   AVR32_SPI0_MISO_0_0_FUNCTION
 
#define SPARE_SPI_MOSI_PIN   AVR32_SPI0_MOSI_0_0_PIN
 
#define SPARE_SPI_MOSI_FUNCTION   AVR32_SPI0_MOSI_0_0_FUNCTION
 
#define SPARE_SPI_NPCS_PIN   AVR32_SPI0_NPCS_0_0_PIN
 
#define SPARE_SPI_NPCS_FUNCTION   AVR32_SPI0_NPCS_0_0_FUNCTION
 
MACB connections to the DP83848 external phy controller
#define MACB_INTERRUPT_PIN   AVR32_PIN_PA24
 GPIO connection of the MAC PHY PWR_DOWN/INT signal for the external phy controller. More...
 
#define EXTPHY_MACB_INTERRUPT_PIN   MACB_INTERRUPT_PIN
 
#define EXTPHY_MACB   (&AVR32_MACB)
 
#define EXTPHY_MACB_MDC_PIN   AVR32_MACB_MDC_0_PIN
 
#define EXTPHY_MACB_MDC_FUNCTION   AVR32_MACB_MDC_0_FUNCTION
 
#define EXTPHY_MACB_MDIO_PIN   AVR32_MACB_MDIO_0_PIN
 
#define EXTPHY_MACB_MDIO_FUNCTION   AVR32_MACB_MDIO_0_FUNCTION
 
#define EXTPHY_MACB_RXD_0_PIN   AVR32_MACB_RXD_0_PIN
 
#define EXTPHY_MACB_RXD_0_FUNCTION   AVR32_MACB_RXD_0_FUNCTION
 
#define EXTPHY_MACB_RXD_1_PIN   AVR32_MACB_RXD_1_PIN
 
#define EXTPHY_MACB_RXD_1_FUNCTION   AVR32_MACB_RXD_1_FUNCTION
 
#define EXTPHY_MACB_TXD_0_PIN   AVR32_MACB_TXD_0_PIN
 
#define EXTPHY_MACB_TXD_0_FUNCTION   AVR32_MACB_TXD_0_FUNCTION
 
#define EXTPHY_MACB_TXD_1_PIN   AVR32_MACB_TXD_1_PIN
 
#define EXTPHY_MACB_TXD_1_FUNCTION   AVR32_MACB_TXD_1_FUNCTION
 
#define EXTPHY_MACB_TX_EN_PIN   AVR32_MACB_TX_EN_0_PIN
 
#define EXTPHY_MACB_TX_EN_FUNCTION   AVR32_MACB_TX_EN_0_FUNCTION
 
#define EXTPHY_MACB_RX_ER_PIN   AVR32_MACB_RX_ER_0_PIN
 
#define EXTPHY_MACB_RX_ER_FUNCTION   AVR32_MACB_RX_ER_0_FUNCTION
 
#define EXTPHY_MACB_RX_DV_PIN   AVR32_MACB_RX_DV_0_PIN
 
#define EXTPHY_MACB_RX_DV_FUNCTION   AVR32_MACB_RX_DV_0_FUNCTION
 
#define EXTPHY_MACB_TX_CLK_PIN   AVR32_MACB_TX_CLK_0_PIN
 
#define EXTPHY_MACB_TX_CLK_FUNCTION   AVR32_MACB_TX_CLK_0_FUNCTION
 
#define EXTPHY_PHY_ADDR   0x01
 Phy Address (set through strap options) More...
 

#define ADC_LIGHT_CHANNEL   2
#define ADC_LIGHT_FUNCTION   AVR32_ADC_AD_2_FUNCTION
#define ADC_LIGHT_PIN   AVR32_ADC_AD_2_PIN
#define ADC_POTENTIOMETER_CHANNEL   1
#define ADC_POTENTIOMETER_FUNCTION   AVR32_ADC_AD_1_FUNCTION
#define ADC_POTENTIOMETER_PIN   AVR32_ADC_AD_1_PIN
#define ADC_TEMPERATURE_CHANNEL   0
#define ADC_TEMPERATURE_FUNCTION   AVR32_ADC_AD_0_FUNCTION
#define ADC_TEMPERATURE_PIN   AVR32_ADC_AD_0_PIN
#define AT45DBX_SPI   (&AVR32_SPI1)
#define AT45DBX_SPI_MISO_FUNCTION   AVR32_SPI1_MISO_0_0_FUNCTION

Referenced by board_init().

#define AT45DBX_SPI_MISO_PIN   AVR32_SPI1_MISO_0_0_PIN

Referenced by board_init().

#define AT45DBX_SPI_MOSI_FUNCTION   AVR32_SPI1_MOSI_0_0_FUNCTION

Referenced by board_init().

#define AT45DBX_SPI_MOSI_PIN   AVR32_SPI1_MOSI_0_0_PIN

Referenced by board_init().

#define AT45DBX_SPI_NPCS   0
#define AT45DBX_SPI_NPCS0_FUNCTION   AVR32_SPI1_NPCS_0_0_FUNCTION
#define AT45DBX_SPI_NPCS0_PIN   AVR32_SPI1_NPCS_0_0_PIN
#define AT45DBX_SPI_SCK_FUNCTION   AVR32_SPI1_SCK_0_0_FUNCTION

Referenced by board_init().

#define AT45DBX_SPI_SCK_PIN   AVR32_SPI1_SCK_0_0_PIN

Referenced by board_init().

#define DIP204_BACKLIGHT_PIN   AVR32_PIN_PB18
#define DIP204_PWM_CHANNEL   6
#define DIP204_PWM_FUNCTION   AVR32_PWM_6_FUNCTION
#define DIP204_PWM_PIN   AVR32_PWM_6_PIN
#define DIP204_SPI   (&AVR32_SPI1)
#define DIP204_SPI_MISO_FUNCTION   AVR32_SPI1_MISO_0_0_FUNCTION
#define DIP204_SPI_MISO_PIN   AVR32_SPI1_MISO_0_0_PIN
#define DIP204_SPI_MOSI_FUNCTION   AVR32_SPI1_MOSI_0_0_FUNCTION
#define DIP204_SPI_MOSI_PIN   AVR32_SPI1_MOSI_0_0_PIN
#define DIP204_SPI_NPCS   2
#define DIP204_SPI_NPCS_FUNCTION   AVR32_SPI1_NPCS_2_0_FUNCTION
#define DIP204_SPI_NPCS_PIN   AVR32_SPI1_NPCS_2_0_PIN
#define DIP204_SPI_SCK_FUNCTION   AVR32_SPI1_SCK_0_0_FUNCTION
#define DIP204_SPI_SCK_PIN   AVR32_SPI1_SCK_0_0_PIN
#define EXTPHY_MACB   (&AVR32_MACB)
#define EXTPHY_MACB_INTERRUPT_PIN   MACB_INTERRUPT_PIN
#define EXTPHY_MACB_MDC_FUNCTION   AVR32_MACB_MDC_0_FUNCTION
#define EXTPHY_MACB_MDC_PIN   AVR32_MACB_MDC_0_PIN
#define EXTPHY_MACB_MDIO_FUNCTION   AVR32_MACB_MDIO_0_FUNCTION
#define EXTPHY_MACB_MDIO_PIN   AVR32_MACB_MDIO_0_PIN
#define EXTPHY_MACB_RX_DV_FUNCTION   AVR32_MACB_RX_DV_0_FUNCTION
#define EXTPHY_MACB_RX_DV_PIN   AVR32_MACB_RX_DV_0_PIN
#define EXTPHY_MACB_RX_ER_FUNCTION   AVR32_MACB_RX_ER_0_FUNCTION
#define EXTPHY_MACB_RX_ER_PIN   AVR32_MACB_RX_ER_0_PIN
#define EXTPHY_MACB_RXD_0_FUNCTION   AVR32_MACB_RXD_0_FUNCTION
#define EXTPHY_MACB_RXD_0_PIN   AVR32_MACB_RXD_0_PIN
#define EXTPHY_MACB_RXD_1_FUNCTION   AVR32_MACB_RXD_1_FUNCTION
#define EXTPHY_MACB_RXD_1_PIN   AVR32_MACB_RXD_1_PIN
#define EXTPHY_MACB_TX_CLK_FUNCTION   AVR32_MACB_TX_CLK_0_FUNCTION
#define EXTPHY_MACB_TX_CLK_PIN   AVR32_MACB_TX_CLK_0_PIN
#define EXTPHY_MACB_TX_EN_FUNCTION   AVR32_MACB_TX_EN_0_FUNCTION
#define EXTPHY_MACB_TX_EN_PIN   AVR32_MACB_TX_EN_0_PIN
#define EXTPHY_MACB_TXD_0_FUNCTION   AVR32_MACB_TXD_0_FUNCTION
#define EXTPHY_MACB_TXD_0_PIN   AVR32_MACB_TXD_0_PIN
#define EXTPHY_MACB_TXD_1_FUNCTION   AVR32_MACB_TXD_1_FUNCTION
#define EXTPHY_MACB_TXD_1_PIN   AVR32_MACB_TXD_1_PIN
#define EXTPHY_PHY_ADDR   0x01

Phy Address (set through strap options)

#define FOSC0   12000000

Osc0 frequency: Hz.

#define FOSC32   32768

Osc32 frequency: Hz.

#define GPIO_JOYSTICK_DOWN   AVR32_PIN_PA27

Referenced by board_init(), and is_joystick_down().

#define GPIO_JOYSTICK_DOWN_PRESSED   0

Referenced by is_joystick_down().

#define GPIO_JOYSTICK_LEFT   AVR32_PIN_PA25

Referenced by board_init(), and is_joystick_left().

#define GPIO_JOYSTICK_LEFT_PRESSED   0

Referenced by is_joystick_left().

#define GPIO_JOYSTICK_PUSH   AVR32_PIN_PA20
#define GPIO_JOYSTICK_PUSH_PRESSED   0

Referenced by is_joystick_pressed().

#define GPIO_JOYSTICK_RIGHT   AVR32_PIN_PA28

Referenced by is_joystick_right().

#define GPIO_JOYSTICK_RIGHT_PRESSED   0

Referenced by is_joystick_right().

#define GPIO_JOYSTICK_UP   AVR32_PIN_PA26

Referenced by board_init(), and is_joystick_up().

#define GPIO_JOYSTICK_UP_PRESSED   0

Referenced by is_joystick_up().

#define GPIO_PUSH_BUTTON_0   AVR32_PIN_PX16

Referenced by board_init(), and ui_process().

#define GPIO_PUSH_BUTTON_0_PRESSED   0
#define GPIO_PUSH_BUTTON_1   AVR32_PIN_PX19

Referenced by board_init(), and ui_process().

#define GPIO_PUSH_BUTTON_1_PRESSED   0
#define GPIO_PUSH_BUTTON_2   AVR32_PIN_PX22

Referenced by board_init(), and ui_process().

#define GPIO_PUSH_BUTTON_2_PRESSED   0
#define LED0_GPIO   AVR32_PIN_PB27

Referenced by board_init().

#define LED0_PWM   (-1)
#define LED0_PWM_FUNCTION   (-1)
#define LED1_GPIO   AVR32_PIN_PB28

Referenced by board_init().

#define LED1_PWM   (-1)
#define LED1_PWM_FUNCTION   (-1)
#define LED2_GPIO   AVR32_PIN_PB29

Referenced by board_init().

#define LED2_PWM   (-1)
#define LED2_PWM_FUNCTION   (-1)
#define LED3_GPIO   AVR32_PIN_PB30

Referenced by board_init().

#define LED3_PWM   (-1)
#define LED3_PWM_FUNCTION   (-1)
#define LED4_GPIO   AVR32_PIN_PB19

Referenced by board_init().

#define LED4_PWM   0
#define LED4_PWM_FUNCTION   AVR32_PWM_0_FUNCTION
#define LED5_GPIO   AVR32_PIN_PB20

Referenced by board_init().

#define LED5_PWM   1
#define LED5_PWM_FUNCTION   AVR32_PWM_1_FUNCTION
#define LED6_GPIO   AVR32_PIN_PB21

Referenced by board_init().

#define LED6_PWM   2
#define LED6_PWM_FUNCTION   AVR32_PWM_2_FUNCTION
#define LED7_GPIO   AVR32_PIN_PB22

Referenced by board_init().

#define LED7_PWM   3
#define LED7_PWM_FUNCTION   AVR32_PWM_3_FUNCTION
#define LED_BI0_GREEN   LED5

Referenced by ui_start_read(), and ui_stop_read().

#define LED_BI0_RED   LED4

Referenced by ui_start_write(), and ui_stop_write().

#define LED_BI1_GREEN   LED7
#define LED_BI1_RED   LED6
#define LED_COUNT   8
#define LED_MONO0_GREEN   LED0
#define LED_MONO1_GREEN   LED1
#define LED_MONO2_GREEN   LED2
#define LED_MONO3_GREEN   LED3
#define MACB_INTERRUPT_PIN   AVR32_PIN_PA24

GPIO connection of the MAC PHY PWR_DOWN/INT signal for the external phy controller.

#define OSC0_STARTUP   AVR32_PM_OSCCTRL0_STARTUP_2048_RCOSC

Osc0 startup time: RCOsc periods.

#define OSC32_STARTUP   AVR32_PM_OSCCTRL32_STARTUP_8192_RCOSC

Osc32 startup time: RCOsc periods.

#define SD_MMC_0_CD_DETECT_VALUE   1
#define SD_MMC_0_CD_GPIO   AVR32_PIN_PA02
#define SD_MMC_0_WP_DETECT_VALUE   0
#define SD_MMC_0_WP_GPIO   AVR32_PIN_PA07
#define SD_MMC_CARD_DETECT_PIN   SD_MMC_0_CD_GPIO
#define SD_MMC_SPI   (&AVR32_SPI1)

Referenced by memories_initialization().

#define SD_MMC_SPI_0_CS   1
#define SD_MMC_SPI_MEM_CNT   1

Referenced by board_init().

#define SD_MMC_SPI_MISO_FUNCTION   AVR32_SPI1_MISO_0_0_FUNCTION

Referenced by board_init().

#define SD_MMC_SPI_MISO_PIN   AVR32_SPI1_MISO_0_0_PIN

Referenced by board_init().

#define SD_MMC_SPI_MOSI_FUNCTION   AVR32_SPI1_MOSI_0_0_FUNCTION

Referenced by board_init().

#define SD_MMC_SPI_MOSI_PIN   AVR32_SPI1_MOSI_0_0_PIN

Referenced by board_init().

#define SD_MMC_SPI_NPCS   SD_MMC_SPI_0_CS

Referenced by memories_initialization().

#define SD_MMC_SPI_NPCS_FUNCTION   AVR32_SPI1_NPCS_1_0_FUNCTION

Referenced by board_init().

#define SD_MMC_SPI_NPCS_PIN   AVR32_SPI1_NPCS_1_0_PIN

Referenced by board_init().

#define SD_MMC_SPI_SCK_FUNCTION   AVR32_SPI1_SCK_0_0_FUNCTION

Referenced by board_init().

#define SD_MMC_SPI_SCK_PIN   AVR32_SPI1_SCK_0_0_PIN

Referenced by board_init().

#define SD_MMC_WRITE_PROTECT_PIN   SD_MMC_0_WP_GPIO
#define SDRAM_DBW   16

Data bus width to use the SDRAM(s) with (16 or 32 bits; always 16 bits on UC3).

#define SDRAM_PART_HDR   "mt48lc16m16a2tg7e/mt48lc16m16a2tg7e.h"

Part header file of used SDRAM(s).

#define SPARE_SPI   (&AVR32_SPI0)
#define SPARE_SPI_MISO_FUNCTION   AVR32_SPI0_MISO_0_0_FUNCTION
#define SPARE_SPI_MISO_PIN   AVR32_SPI0_MISO_0_0_PIN
#define SPARE_SPI_MOSI_FUNCTION   AVR32_SPI0_MOSI_0_0_FUNCTION
#define SPARE_SPI_MOSI_PIN   AVR32_SPI0_MOSI_0_0_PIN
#define SPARE_SPI_NPCS   0
#define SPARE_SPI_NPCS_FUNCTION   AVR32_SPI0_NPCS_0_0_FUNCTION
#define SPARE_SPI_NPCS_PIN   AVR32_SPI0_NPCS_0_0_PIN
#define SPARE_SPI_SCK_FUNCTION   AVR32_SPI0_SCK_0_0_FUNCTION
#define SPARE_SPI_SCK_PIN   AVR32_SPI0_SCK_0_0_PIN
#define SPARE_TWI   (&AVR32_TWI)
#define SPARE_TWI_SCL_FUNCTION   AVR32_TWI_SCL_0_0_FUNCTION
#define SPARE_TWI_SCL_PIN   AVR32_TWI_SCL_0_0_PIN
#define SPARE_TWI_SDA_FUNCTION   AVR32_TWI_SDA_0_0_FUNCTION
#define SPARE_TWI_SDA_PIN   AVR32_TWI_SDA_0_0_PIN
#define USART   (&AVR32_USART1)
#define USART0   (&AVR32_USART0)
#define USART0_IRQ   AVR32_USART0_IRQ
#define USART0_IRQ_GROUP   AVR32_USART0_IRQ_GROUP
#define USART0_RXD_FUNCTION   AVR32_USART0_RXD_0_0_FUNCTION

Referenced by board_init().

#define USART0_RXD_PIN   AVR32_USART0_RXD_0_0_PIN

Referenced by board_init().

#define USART0_SYSCLK   SYSCLK_USART0
#define USART0_TXD_FUNCTION   AVR32_USART0_TXD_0_0_FUNCTION

Referenced by board_init().

#define USART0_TXD_PIN   AVR32_USART0_TXD_0_0_PIN

Referenced by board_init().

#define USART_IRQ   AVR32_USART1_IRQ
#define USART_IRQ_GROUP   AVR32_USART1_IRQ_GROUP
#define USART_RXD_FUNCTION   AVR32_USART1_RXD_0_0_FUNCTION

Referenced by board_init().

#define USART_RXD_PIN   AVR32_USART1_RXD_0_0_PIN

Referenced by board_init().

#define USART_SYSCLK   SYSCLK_USART1
#define USART_TXD_FUNCTION   AVR32_USART1_TXD_0_0_FUNCTION

Referenced by board_init().

#define USART_TXD_PIN   AVR32_USART1_TXD_0_0_PIN

Referenced by board_init().

#define USB_ID   AVR32_USBB_USB_ID_0_0

Multiplexed pin used for USB_ID: AVR32_USBB_USB_ID_x_x.

To be selected according to the AVR32_USBB_USB_ID_x_x_PIN and AVR32_USBB_USB_ID_x_x_FUNCTION definitions from <avr32/uc3axxxx.h>.

#define USB_OVERCURRENT_DETECT_PIN   AVR32_PIN_PX33

USB overcurrent detection pin.

#define USB_VBOF   AVR32_USBB_USB_VBOF_0_1

Multiplexed pin used for USB_VBOF: AVR32_USBB_USB_VBOF_x_x.

To be selected according to the AVR32_USBB_USB_VBOF_x_x_PIN and AVR32_USBB_USB_VBOF_x_x_FUNCTION definitions from <avr32/uc3axxxx.h>.

#define USB_VBOF_ACTIVE_LEVEL   LOW

Active level of the USB_VBOF output pin.