Description for Calendar Field.
#include <ast.h>
Data Fields | |
uint32_t | day: 5 |
Day in the range 1 to 31. More... | |
uint32_t | hour: 5 |
Hours in the range 0 to 23. More... | |
uint32_t | min: 6 |
Minutes in the range range 0 to 59. More... | |
uint32_t | month: 4 |
Month in the range 1 to 12. More... | |
uint32_t | sec: 6 |
Seconds in the range 0 to 59. More... | |
uint32_t | year: 6 |
Year in the range 0 to 63. More... | |
uint32_t ast_calv::day |
Day in the range 1 to 31.
uint32_t ast_calv::hour |
Hours in the range 0 to 23.
uint32_t ast_calv::min |
Minutes in the range range 0 to 59.
uint32_t ast_calv::month |
Month in the range 1 to 12.
uint32_t ast_calv::sec |
Seconds in the range 0 to 59.
uint32_t ast_calv::year |
Year in the range 0 to 63.