board.h | Standard board header file |
 board_init.c | SAM L21 Xplained Pro board initialization |
 clock.c | SAM L21 Clock Driver |
 clock.h | SAM Clock Driver |
 clock_config_check.h | SAM L21 Clock Driver |
 clock_feature.h | SAM L21 Clock Driver |
 compiler.h | Commonly used includes, types and macros |
 conf_board.h | SAM L21 Xplained Pro board configuration |
 conf_clocks.h | SAM L21 Clock configuration |
 conf_extint.h | SAM L21 External Interrupt Driver Configuration Header |
 conf_sleepmgr.h | Sleep manager configuration |
 conf_usb.h | USB configuration file |
 extint.c | SAM External Interrupt Driver |
 extint.h | SAM External Interrupt Driver |
 extint_callback.c | SAM External Interrupt Driver |
 extint_callback.h | SAM External Interrupt Driver |
 gclk.c | SAM L21 Generic Clock Driver |
 gclk.h | SAM Generic Clock Driver |
 interrupt.h | Global interrupt management for 8- and 32-bit AVR |
 interrupt_sam_nvic.c | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
 interrupt_sam_nvic.h | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
 io.h | Arch file for SAM0 |
 main.c | Main functions for Mouse example |
 main.h | Declaration of main function used by HID mouse example |
 mrecursion.h | Preprocessor macro recursion utils |
 mrepeat.h | Preprocessor macro repeating utils |
 parts.h | Atmel part identification macros |
 pinmux.c | SAM Pin Multiplexer Driver |
 pinmux.h | SAM Pin Multiplexer Driver |
 port.c | SAM GPIO Port Driver |
 port.h | SAM GPIO Port Driver |
 power.h | SAM L21/L22/R30/R34/R35 Power functionality |
 preprocessor.h | Preprocessor utils |
 qs_pinmux_basic.h | SAM PINMUX Driver Quick Start |
 qs_port_basic.h | SAM GPIO Port Driver Quick Start |
 reset.h | SAM Reset functionality |
 saml21_xplained_pro.h | SAM L21 Xplained Pro board definition |
 sleepmgr.c | Chip-specific sleep manager configuration |
 saml/sleepmgr.h | Chip-specific sleep manager configuration |
 sleepmgr.h | Sleep manager |
 status_codes.h | Status code definitions |
 stringz.h | Preprocessor stringizing utils |
 system.c | SAM System related functionality |
 system.h | SAM System related functionality |
 system_interrupt.c | SAM System Interrupt Driver |
 system_interrupt.h | SAM System Interrupt Driver |
 system_interrupt_features.h | SAM L21 System Interrupt Driver |
 tpaste.h | Preprocessor token pasting utils |
 udc.c | USB Device Controller (UDC) |
 udc.h | Interface of the USB Device Controller (UDC) |
 udc_desc.h | Common API for USB Device Interface |
 udd.h | Common API for USB Device Drivers (UDD) |
 udi.h | Common API for USB Device Interface |
 udi_hid.c | USB Device Human Interface Device (HID) interface |
 udi_hid.h | USB Device Human Interface Device (HID) interface definitions |
 udi_hid_mouse.c | USB Device Human Interface Device (HID) mouse interface |
 udi_hid_mouse.h | USB Device Human Interface Device (HID) mouse interface |
 udi_hid_mouse_conf.h | Default HID mouse configuration for a USB Device with a single interface HID mouse |
 udi_hid_mouse_desc.c | Default descriptors for a USB Device with a single interface HID mouse |
 ui.c | User Interface |
 ui.h | Common User Interface for HID Mouse application |
 usb.c | SAM USB Driver |
 usb.h | SAM USB Driver |
 usb_atmel.h | All USB VIDs and PIDs from Atmel USB applications |
 usb_device_udd.c | USB Device wrapper layer for compliance with common driver UDD |
 usb_dual.c | SAM USB Dual Role driver file |
 usb_dual.h | SAM USB Dual Role driver header file |
 usb_protocol.h | USB protocol definitions |
 usb_protocol_hid.h | USB Human Interface Device (HID) protocol definitions |