![]() | Subject to your compliance with these terms, you may use Microchip software and any derivatives exclusively with Microchip products |
![]() | This is the quick start guide for the USB device mouse module (UDI mouse) with step-by-step instructions on how to configure and use the modules in a selection of use cases |
![]() ![]() | A USB Composite Device is a USB Device which uses more than one USB class |
![]() ![]() | In this use case, the USB device is used with different USB speeds |
![]() ![]() | In this use case, the usual USB strings is added in the USB device |
![]() ![]() | In this use case, the USB remote wakeup feature is enabled |
![]() ![]() | In this use case, the USB device BUS power feature is enabled |
![]() ![]() | In this use case, the USB serial strings is dynamic |
![]() | Content of XMEGA conf_clock.h: |
![]() | |
![]() | |
![]() | |
![]() | This is a list of the available Quick Start guides (QSGs) and example applications for SAM System Clock Management (SYSTEM CLOCK) Driver |
![]() | |
![]() | |
![]() | This is a list of the available Quick Start guides (QSGs) and example applications for SAM System Interrupt (SYSTEM INTERRUPT) Driver |
![]() | |
![]() | |
![]() | This is a list of the available Quick Start guides (QSGs) and example applications for SAM System Pin Multiplexer (SYSTEM PINMUX) Driver |
![]() ![]() | In this use case, the PINMUX module is configured for: |
![]() | |
![]() | |
![]() | This is a list of the available Quick Start guides (QSGs) and example applications for SAM External Interrupt (EXTINT) Driver |
![]() | |
![]() | |
![]() | This is a list of the available Quick Start guides (QSGs) and example applications for SAM Port (PORT) Driver |
![]() ![]() | In this use case, the PORT module is configured for: |
![]() |