![]() ![]() | Standard board header file |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | Board configuration |
![]() ![]() | Chip-specific system clock manager configuration |
![]() ![]() | Sleep manager configuration |
![]() ![]() | Unit test configuration |
![]() ![]() | USART Serial configuration |
![]() ![]() | USB configuration file |
![]() ![]() | FLASHC driver for AVR32 UC3 |
![]() ![]() | FLASHC driver for AVR32 UC3 |
![]() ![]() | Generic clock management |
![]() ![]() | Chip-specific generic clock management |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for 32-bit AVR |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | Oscillator management |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | Atmel part identification macros |
![]() ![]() | Chip-specific PLL implementation |
![]() ![]() | PLL management |
![]() ![]() | Chip-specific PLL definitions |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | System-specific implementation of the _read function used by the standard library |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | Serial Mode management |
![]() ![]() | Sleep mode access |
![]() ![]() | AVR UC3 Sleep manager implementation |
![]() ![]() | Sleep manager |
![]() ![]() | AVR UC3 Sleep manager implementation |
![]() ![]() | Status code definitions |
![]() ![]() | Common Standard I/O Serial Management |
![]() ![]() | |
![]() ![]() | Test suite core functionality |
![]() ![]() | Test suite core declarations |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | System clock management |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | Missing Toolchain Definition for UC3 D header files |
![]() ![]() | Missing Toolchain Definition for UC3 L3 and UC3 L4 header files |
![]() ![]() | USB Device Controller (UDC) |
![]() ![]() | Interface of the USB Device Controller (UDC) |
![]() ![]() | Common API for USB Device Interface |
![]() ![]() | Common API for USB Device Drivers (UDD) |
![]() ![]() | Common API for USB Device Interface |
![]() ![]() | USB Device Human Interface Device (HID) interface |
![]() ![]() | USB Device Human Interface Device (HID) interface definitions |
![]() ![]() | USB Device Human Interface Device (HID) mouse interface |
![]() ![]() | USB Device Human Interface Device (HID) mouse interface |
![]() ![]() | Default HID mouse configuration for a USB Device with a single interface HID mouse |
![]() ![]() | Default descriptors for a USB Device with a single interface HID mouse |
![]() ![]() | Main functions for Mouse unit test |
![]() ![]() | Declaration of main function used by HID mouse unit test |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | USART Serial driver functions |
![]() ![]() | Usart Serial driver for AVR UC3 |
![]() ![]() | All USB VIDs and PIDs from Atmel USB applications |
![]() ![]() | USB protocol definitions |
![]() ![]() | USB Human Interface Device (HID) protocol definitions |
![]() ![]() | USB Device driver Compliance with common driver UDD |
![]() ![]() | USBC Device Driver header file |
![]() ![]() | USBC OTG Driver header file |
![]() ![]() | System-specific implementation of the _write function used by the standard library |