Microchip® Advanced Software Framework

uc3c/osc.h File Reference

Chip-specific oscillator management functions.

Copyright (c) 2010-2018 Microchip Technology Inc. and its subsidiaries.

#include <board.h>
#include <stdbool.h>
#include <stdint.h>
#include <avr32/io.h>

Macros

#define AVR32_SCIF_OSCCTRL1   0x00000028
 
#define AVR32_SCIF_OSCCTRL32_MODE_CRYSTAL_AGC   AVR32_SCIF_OSCCTRL32_MODE_CRYSTAL_ACG
 
#define AVR32_SCIF_OSCCTRL32_MODE_CRYSTAL_NO_AGC   AVR32_SCIF_OSCCTRL32_MODE_CRYSTAL_NO_ACG
 
#define OSC0_GAIN_VALUE   AVR32_SCIF_OSCCTRL0_GAIN_G3
 
#define OSC0_MODE_VALUE   OSC_MODE_XTAL
 Board-dependent value written to the MODE bitfield of PM_OSCCTRL(0) More...
 
#define OSC0_STARTUP_TIMEOUT   320
 Number of slow clock cycles to wait for OSC0 to start. More...
 
#define OSC0_STARTUP_VALUE   OSC_STARTUP_256
 Board-dependent value written to the STARTUP bitfield of PM_OSCCTRL(0) More...
 
#define OSC1_MODE_VALUE   UNDEFINED
 Board-dependent value written to the MODE bitfield of PM_OSCCTRL(1) More...
 
#define OSC1_STARTUP_TIMEOUT   UNDEFINED
 Number of slow clock cycles to wait for OSC1 to start. More...
 
#define OSC1_STARTUP_VALUE   UNDEFINED
 Board-dependent value written to the STARTUP bitfield of PM_OSCCTRL(1) More...
 
#define OSC32_MODE_VALUE   OSC32_MODE_XTAL
 
#define OSC32_STARTUP_VALUE   OSC32_STARTUP_8192
 
Oscillator identifiers
#define OSC_ID_OSC0   0
 External Oscillator 0. More...
 
#define OSC_ID_OSC1   1
 External Oscillator 1. More...
 
#define OSC_ID_RC8M   2
 Internal 8 MHz RC oscillator. More...
 
#define OSC_ID_OSC32   3
 External 32 kHz oscillator. More...
 
#define OSC_ID_RC120M   4
 Internal 120 MHz RC oscillator. More...
 
#define OSC_ID_RCSYS   5
 Internal System RC oscillator. More...
 
OSC0/OSC1 mode values
#define OSC_MODE_EXTERNAL   AVR32_SCIF_OSCCTRL_MODE_EXT_CLOCK
 External clock connected to XIN. More...
 
#define OSC_MODE_XTAL   AVR32_SCIF_OSCCTRL_MODE_CRYSTAL
 Crystal connected to XIN/XOUT. More...
 
OSC32 mode values
#define OSC32_MODE_EXTERNAL   AVR32_SCIF_OSCCTRL32_MODE_EXT_CLOCK
 External clock connected to XIN32. More...
 
#define OSC32_MODE_XTAL   AVR32_SCIF_OSCCTRL32_MODE_CRYSTAL_AGC
 Crystal connected to XIN32/XOUT32. More...
 
#define OSC32_MODE_XTAL_HC   AVR32_SCIF_OSCCTRL32_MODE_CRYSTAL_NO_AGC
 Crystal connected to XIN32/XOUT32 in high current mode. More...
 
OSC0/OSC1 startup values
#define OSC_STARTUP_0   AVR32_SCIF_OSCCTRL0_STARTUP_0_RCOSC
 0 cycles More...
 
#define OSC_STARTUP_4   AVR32_SCIF_OSCCTRL0_STARTUP_4_RCOSC
 4 cycles (35 us) More...
 
#define OSC_STARTUP_8   AVR32_SCIF_OSCCTRL0_STARTUP_8_RCOSC
 8 cycles (70 us) More...
 
#define OSC_STARTUP_16   AVR32_SCIF_OSCCTRL0_STARTUP_16_RCOSC
 16 cycles (140 us) More...
 
#define OSC_STARTUP_32   AVR32_SCIF_OSCCTRL0_STARTUP_32_RCOSC
 32 cycles (280 us) More...
 
#define OSC_STARTUP_64   AVR32_SCIF_OSCCTRL0_STARTUP_64_RCOSC
 64 cycles (560 us) More...
 
#define OSC_STARTUP_128   AVR32_SCIF_OSCCTRL0_STARTUP_128_RCOSC
 128 cycles (1.1 ms) More...
 
#define OSC_STARTUP_256   AVR32_SCIF_OSCCTRL0_STARTUP_256_RCOSC
 256 cycles (2.2 ms) More...
 
#define OSC_STARTUP_512   AVR32_SCIF_OSCCTRL0_STARTUP_512_RCOSC
 512 cycles (4.5 ms) More...
 
#define OSC_STARTUP_1024   AVR32_SCIF_OSCCTRL0_STARTUP_1024_RCOSC
 1024 cycles (9.0 ms) More...
 
#define OSC_STARTUP_2048   AVR32_SCIF_OSCCTRL0_STARTUP_2048_RCOSC
 2048 cycles (18 ms) More...
 
#define OSC_STARTUP_4096   AVR32_SCIF_OSCCTRL0_STARTUP_4096_RCOSC
 4096 cycles (36 ms) More...
 
#define OSC_STARTUP_8192   AVR32_SCIF_OSCCTRL0_STARTUP_8192_RCOSC
 8192 cycles (71 ms) More...
 
#define OSC_STARTUP_16384   AVR32_SCIF_OSCCTRL0_STARTUP_16384_RCOSC
 16384 cycles (142 ms) More...
 
OSC32 startup values
#define OSC32_STARTUP_0   AVR32_SCIF_OSCCTRL32_STARTUP_0_RCOSC
 0 cycles More...
 
#define OSC32_STARTUP_128   AVR32_SCIF_OSCCTRL32_STARTUP_128_RCOSC
 128 cycles (1.1 ms) More...
 
#define OSC32_STARTUP_8192   AVR32_SCIF_OSCCTRL32_STARTUP_8192_RCOSC
 8192 cycles (72.3 ms) More...
 
#define OSC32_STARTUP_16384   AVR32_SCIF_OSCCTRL32_STARTUP_16384_RCOSC
 16384 cycles (143 ms) More...
 
#define OSC32_STARTUP_65536   AVR32_SCIF_OSCCTRL32_STARTUP_65536_RCOSC
 65536 cycles (570 ms) More...
 
#define OSC32_STARTUP_131072   AVR32_SCIF_OSCCTRL32_STARTUP_131072_RCOSC
 131072 cycles (1.1 s) More...
 
#define OSC32_STARTUP_262144   AVR32_SCIF_OSCCTRL32_STARTUP_262144_RCOSC
 262144 cycles (2.3 s) More...
 
#define OSC32_STARTUP_524288   AVR32_SCIF_OSCCTRL32_STARTUP_524288_RCOSC
 524288 cycles (4.6 s) More...
 
RC oscillator frequency limits

The frequency of the internal RC oscillators may drift a bit as a result of temperature changes.

These definitions provide upper and lower limits which may be used to calculate upper and lower limits of timeouts, derived clock frequencies, etc.

#define OSC_RCSYS_NOMINAL_HZ   115000
 Nominal frequency of RCSYS in Hz. More...
 
#define OSC_RCSYS_MIN_HZ   100000
 Minimum frequency of RCSYS in Hz. More...
 
#define OSC_RCSYS_MAX_HZ   120000
 Maximum frequency of RCSYS in Hz. More...
 
#define OSC_RC8M_NOMINAL_HZ   8000000
 Nominal frequency of RC8M in Hz. More...
 
#define OSC_RC120M_NOMINAL_HZ   120000000
 Nominal frequency of RC120M in Hz. More...
 

Functions

void osc_priv_disable_osc0 (void)
 
void osc_priv_disable_osc1 (void)
 
void osc_priv_disable_osc32 (void)
 
void osc_priv_disable_rc120m (void)
 
void osc_priv_disable_rc8m (void)
 
void osc_priv_enable_osc0 (void)
 
void osc_priv_enable_osc1 (void)
 
void osc_priv_enable_osc32 (void)
 
void osc_priv_enable_rc120m (void)
 
void osc_priv_enable_rc8m (void)
 
bool osc_priv_osc0_is_ready (void)
 
bool osc_priv_osc1_is_ready (void)
 
bool osc_priv_osc32_is_ready (void)
 
bool osc_priv_rc120m_is_ready (void)
 
bool osc_priv_rc8m_is_ready (void)
 
Oscillator Management
static void osc_enable (uint8_t id)
 Enable oscillator id. More...
 
static void osc_disable (uint8_t id)
 Disable oscillator id. More...
 
static bool osc_is_ready (uint8_t id)
 Determine whether oscillator id is ready. More...
 
static uint32_t osc_get_rate (uint8_t id)
 Return the frequency of oscillator id in Hz. More...
 

#define AVR32_SCIF_OSCCTRL1   0x00000028
#define AVR32_SCIF_OSCCTRL32_MODE_CRYSTAL_AGC   AVR32_SCIF_OSCCTRL32_MODE_CRYSTAL_ACG
#define AVR32_SCIF_OSCCTRL32_MODE_CRYSTAL_NO_AGC   AVR32_SCIF_OSCCTRL32_MODE_CRYSTAL_NO_ACG