genclk_config | Hardware representation of a set of generic clock parameters |
 pll_config | Hardware-specific representation of PLL configuration |
 s_interrupt_source | Describes a PIO interrupt source, including the PIO instance triggering the interrupt and the associated interrupt handler |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 udc_config_speed_t | Configuration descriptor and UDI link for one USB speed |
 udc_config_t | All information about the USB Device |
 udc_desc_t | Structure for USB Device Configuration Descriptor |
 udc_string_desc_t | USB device string descriptor Structure used to transfer ASCII strings to USB String descriptor structure |
 udd_ctrl_request_t | Global variable to give and record information of the setup request management |
 udd_ep_job_t | Structure definition about job registered on an endpoint |
 udi_api_t | UDI API |
 udi_hid_multi_touch_desc_t | Interface descriptor structure for HID multi-touch |
 udi_hid_multi_touch_report_desc_t | Report descriptor for HID multi-touch |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usb_association_desc_t | Standard USB Interface Association Descriptor structure |
 usb_conf_desc_t | Standard USB configuration descriptor structure |
 usb_dev_bos_desc_t | USB Device BOS descriptor structure |
 usb_dev_capa_ext_desc_t | USB Device Capabilities - USB 2.0 Extension Descriptor structure |
 usb_dev_desc_t | Standard USB device descriptor structure |
 usb_dev_lpm_desc_t | USB Device LPM Descriptor structure |
 usb_dev_qual_desc_t | Standard USB device qualifier descriptor structure |
 usb_ep_desc_t | Standard USB endpoint descriptor structure |
 usb_hid_descriptor_t | HID Descriptor |
 usb_iad_desc_t | Standard USB association descriptor structure |
 usb_iface_desc_t | Standard USB interface descriptor structure |
 usb_setup_req_t | A USB Device SETUP request |
 usb_str_desc_t | A standard USB string descriptor structure |
 usb_str_lgid_desc_t | |