Human interface on SAM4S-EK:
- Led 0 (D2) blinks when USB host has checked and enabled HID generic interface
- Push button 0 (SW0) is used to draw line in paint application on Windows O.S
- Run the application and connect usb to he PC first.
- Open paint and push button 0 continuously, then two lines painted.