Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*board.hStandard board header file
o*compiler.hCommonly used includes, types and macros
o*conf_board.hBoard configuration
o*conf_clock.hChip-specific system clock manager configuration
o*conf_sleepmgr.hSleep manager configuration
o*conf_usb_host.hUSB host configuration file
o*eic.c
o*eic.h
o*evk1100.h
o*flashc.cFLASHC driver for AVR32 UC3
o*flashc.hFLASHC driver for AVR32 UC3
o*genclk.hGeneric clock management
o*uc3a0_a1/genclk.hChip-specific generic clock management
o*gpio.c
o*gpio.h
o*init.c
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_avr32.hGlobal interrupt management for 32-bit AVR
o*joystick.h
o*led.c
o*led.h
o*main.cMain functions for USB host mouse example
o*main.hDeclaration of main function used by example
o*mrepeat.h
o*osc.hOscillator management
o*uc3a0_a1/osc.hChip-specific oscillator management functions
o*parts.hAtmel part identification macros
o*pll.hPLL management
o*uc3a0_a1/pll.hChip-specific PLL definitions
o*pm.c
o*pm.h
o*pm_conf_clocks.c
o*power_clocks_lib.c
o*power_clocks_lib.h
o*preprocessor.h
o*sleep.hSleep mode access
o*sleepmgr.cAVR UC3 Sleep manager implementation
o*sleepmgr.hSleep manager
o*uc3/sleepmgr.hAVR UC3 Sleep manager implementation
o*status_codes.hStatus code definitions
o*stringz.h
o*sysclk.cChip-specific system clock management functions
o*sysclk.hSystem clock management
o*uc3a0_a1/sysclk.hChip-specific system clock management functions
o*tpaste.h
o*trampoline_uc3.h
o*uc3d_defines_fix.hMissing Toolchain Definition for UC3 D header files
o*uc3l3_l4_defines_fix.hMissing Toolchain Definition for UC3 L3 and UC3 L4 header files
o*uhc.cUSB Host Controller (UHC)
o*uhc.hInterface of the USB Host Controller (UHC)
o*uhd.hCommon API for USB Host Drivers (UHD)
o*uhi.hCommon API for USB Host Interface
o*uhi_hid_mouse.cUSB host Human Interface Device (HID) mouse driver
o*uhi_hid_mouse.hUSB host driver for Human Interface Device (HID) mouse interface
o*ui.cUser Interface
o*ui.hCommon User Interface for USB host HID mouse application
o*usb_atmel.hAll USB VIDs and PIDs from Atmel USB applications
o*usb_protocol.hUSB protocol definitions
o*usb_protocol_hid.hUSB Human Interface Device (HID) protocol definitions
o*usbb_host.cUSB host driver Compliance with common driver UHD
o*usbb_host.hUSBB Host Driver header file
\*usbb_otg.hUSBB OTG Driver header file