Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 123]
oUser InterfaceHuman interface on EVK1100 :
oImplementation of UHCInternal implementation
oMEMORY - EIC - External Interrupt ControllerEIC allows pins to be configured as external interrupts
oCompiler abstraction layer and code utilitiesCompiler abstraction layer and code utilities for 32-bit AVR
|oPreprocessor - Macro Repeat
|oPreprocessor - Stringize
|oPreprocessor - Token Paste
|\Status Codes
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|oAVR UC3 parts
|oAVR XMEGA parts
|omegaAVR parts
|\SAM parts
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
oJoystick interface (5-way)A 5-way joystick (left, right, up, down, press) interface using 5 GPIOs
oGPIO - General-Purpose Input/OutputGPIO gives access to the MCU pins
oClock Management
|oGeneric Clock ManagementGeneric clocks are configurable clocks which run outside the system clock domain
|oOscillator ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators
|oPLL ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs
|\System Clock ManagementSee Quick Start Guide for the System Clock Management service (UC3A0/UC3A1)
| \System Clock internals
oMEMORY - FLASHC - Flash ControllerFLASHC interfaces a flash block with the 32-bit internal HSB bus
oSleep managerThe sleep manager is a service for ensuring that the device is not put to sleep in deeper sleep modes than the system (e.g., peripheral drivers, services or the application) allows at any given time
oCPU - PM - Power ManagerThe Power Manager (PM) controls the oscillators and PLLs, and generates the clocks and resets in the device
|\Power Clocks Library
oPower Manager (PM)This is a stub on the AVR UC3 Power Manager(PM) for the sleepmgr service
oUSB Host Driver (UHD)The UHD driver provides a low-level abstraction of the host controller hardware
|\USBB Host DriverUSBB low-level driver for USB host mode
oUSB Host Interface (UHI)The UHI provides a common API for all classes, and this is used by UHC for the main control of USB host interface
|\UHI for Human Interface Device Mouse ClassCommon APIs used by high level application to use this USB host class
| oImplementation of UHI HID MouseClass internal implementation
| \Interface with USB Host Core (UHC)Define and functions required by UHC
oUSB StackThis stack includes the USB Device Stack, USB Host Stack and common definitions
|oUSBB OTG DriverUSBB low-level driver for OTG features
|oAtmel USB IdentifiersThis module defines Atmel PID and VIDs constants
|\USB Protocol DefinitionsThis module defines constants and data structures provided by the USB 2.0 specification
| \USB Human Interface Device (HID)Protocol definitions
\Generic board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function