![]() ![]() | Standard board header file |
![]() ![]() | SAM L21 Xplained Pro board initialization |
![]() ![]() | SAM L21 Clock Driver |
![]() ![]() | SAM Clock Driver |
![]() ![]() | SAM L21 Clock Driver |
![]() ![]() | SAM L21 Clock Driver |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | SAM L21 Xplained Pro board configuration |
![]() ![]() | SAM L21 Clock configuration |
![]() ![]() | SAM L21 External Interrupt Driver Configuration Header |
![]() ![]() | Sleep manager configuration |
![]() ![]() | USB host configuration file |
![]() ![]() | SAM External Interrupt Driver |
![]() ![]() | SAM External Interrupt Driver |
![]() ![]() | SAM External Interrupt Driver |
![]() ![]() | SAM External Interrupt Driver |
![]() ![]() | SAM L21 Generic Clock Driver |
![]() ![]() | SAM Generic Clock Driver |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Arch file for SAM0 |
![]() ![]() | Main functions for USB host mouse example |
![]() ![]() | Declaration of main function used by example |
![]() ![]() | Preprocessor macro recursion utils |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | Atmel part identification macros |
![]() ![]() | SAM Pin Multiplexer Driver |
![]() ![]() | SAM Pin Multiplexer Driver |
![]() ![]() | SAM GPIO Port Driver |
![]() ![]() | SAM GPIO Port Driver |
![]() ![]() | SAM L21/L22/R30/R34/R35 Power functionality |
![]() ![]() | Preprocessor utils |
![]() ![]() | SAM PINMUX Driver Quick Start |
![]() ![]() | SAM GPIO Port Driver Quick Start |
![]() ![]() | SAM Reset functionality |
![]() ![]() | SAM L21 Xplained Pro board definition |
![]() ![]() | Chip-specific sleep manager configuration |
![]() ![]() | Chip-specific sleep manager configuration |
![]() ![]() | Sleep manager |
![]() ![]() | Status code definitions |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | SAM System related functionality |
![]() ![]() | SAM System related functionality |
![]() ![]() | SAM System Interrupt Driver |
![]() ![]() | SAM System Interrupt Driver |
![]() ![]() | SAM L21 System Interrupt Driver |
![]() ![]() | Preprocessor token pasting utils |
![]() ![]() | USB Host Controller (UHC) |
![]() ![]() | Interface of the USB Host Controller (UHC) |
![]() ![]() | Common API for USB Host Drivers (UHD) |
![]() ![]() | Common API for USB Host Interface |
![]() ![]() | USB host Human Interface Device (HID) mouse driver |
![]() ![]() | USB host driver for Human Interface Device (HID) mouse interface |
![]() ![]() | User Interface |
![]() ![]() | Common User Interface for USB host HID mouse application |
![]() ![]() | SAM USB Driver |
![]() ![]() | SAM USB Driver |
![]() ![]() | All USB VIDs and PIDs from Atmel USB applications |
![]() ![]() | SAM USB Dual Role driver file |
![]() ![]() | SAM USB Dual Role driver header file |
![]() ![]() | USB peripheral host wrapper for ASF Stack USB Host Driver (UHD) |
![]() ![]() | USB protocol definitions |
![]() ![]() | USB Human Interface Device (HID) protocol definitions |