![]() | Human interface on SAM L21 Xplained Pro: |
![]() | Internal implementation |
![]() | USB low-level driver for USB Host mode |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's system relation functionality, necessary for the basic device operation |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's clocking related functions |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of internal software and hardware interrupts/exceptions |
![]() | Compiler abstraction layer and code utilities for Cortex-M0+ based Atmel SAM devices |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This is a driver for global enabling and disabling of interrupts |
![]() ![]() | |
![]() | This collection of macros identify which series and families that the various Atmel parts belong to |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's physical I/O Pins, to alter the direction and input/drive characteristics as well as to configure the pin peripheral multiplexer selection |
![]() | The sleep manager is a service for ensuring that the device is not put to sleep in deeper sleep modes than the system (e.g., peripheral drivers, services or the application) allows at any given time |
![]() | The UHD driver provides a low-level abstraction of the host controller hardware |
![]() | The UHI provides a common API for all classes, and this is used by UHC for the main control of USB host interface |
![]() ![]() | Common APIs used by high level application to use this USB host class |
![]() ![]() ![]() | Class internal implementation |
![]() ![]() ![]() | Define and functions required by UHC |
![]() | The Universal Serial Bus (USB) module complies with the USB 2.1 specification |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of external interrupts generated by the physical device pins, including edge detection |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's General Purpose Input/Output (GPIO) pin functionality, for manual pin state reading and writing |
![]() | This stack includes the USB Device Stack, USB Host Stack and common definitions |
![]() ![]() | USB low-level driver for dual role features |
![]() ![]() | This module defines Atmel PID and VIDs constants |
![]() ![]() | This module defines constants and data structures provided by the USB 2.0 specification |
![]() ![]() ![]() | Protocol definitions |
![]() | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |
![]() ![]() | |
![]() ![]() ![]() | Symbols that describe features and capabilities of the board |