Microchip® Advanced Software Framework

memories_initialization_sam.c File Reference

Initialization of memories Specific SAM functions to initialize the memories.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include <asf.h>
#include "conf_board.h"
#include "conf_access.h"
#include "main.h"

Functions

void memories_initialization (void)
 Initialize the memories used by examples. More...
 
static void nand_init (void)
 

void memories_initialization ( void  )

Initialize the memories used by examples.

References nand_init(), and sd_mmc_init().

Referenced by main().

static void nand_init ( void  )
static

Referenced by memories_initialization().