Structure to define a segment.
#include <fat.h>
Data Fields | |
uint32_t | u32_addr |
segment address (unit 512B), or cluster number More... | |
uint32_t | u32_size_or_pos |
segment size (unit 512B), or position in cluster list (unit 512B) More... | |
uint32_t Fs_segment::u32_addr |
segment address (unit 512B), or cluster number
Referenced by fat_cache_clusterlist_update_finish(), fat_cache_clusterlist_update_read(), fat_cluster_list(), fat_read_dir(), fat_read_file(), file_load_segment_value(), file_read_buf(), and file_write_buf().
uint32_t Fs_segment::u32_size_or_pos |
segment size (unit 512B), or position in cluster list (unit 512B)
Referenced by fat_alloc_entry_free(), fat_cache_clusterlist_update_finish(), fat_cache_clusterlist_update_read(), fat_cache_clusterlist_update_start(), fat_cluster_list(), fat_read_dir(), fat_read_file(), file_load_segment_value(), file_read(), file_read_buf(), and file_write_buf().